Type
Filter
1434: Electro-pneumatic positioner µPos
Fieldbus
Filter
000: Without (3-wire version)
Accessory
Filter
Z: Accessory
Action
Filter
1: Single acting
Set value input
Filter
A: 4 - 20 mA set value input
B: 0 - 20 mA set value input
C: 0 - 10 V, set value setting
Housing material
Filter
07: Stainless steel base
14: Aluminium base anodized
Pneumatic connection
Filter
1: Air supply M5 connection thread, outlet M5 connection thread
2: Air supply via push-in connector, angle, for 4 mm tube, outlet via push-in connector, angle, for 4 mm tube
3: Air supply via push-in connector, angle, for 6 mm tube, outlet via push-in connector, angle, for 6 mm tube
U: Air supply via push-in connector, angle, for 1/4" tube, outlet via push-in connector, angle, for 1/4" tube
Option
Filter
00: Without
A0: 4 - 20 mA actual value output
B0: 0 - 20 mA, actual value output
C0: 0 - 10 V, actual value output
Flow rate
Filter
01: 15 Nl/min
Travel sensor version
Filter
010: Potentiometer, 10 mm length
030: Potentiometer, 30 mm length
S01: Remote potentiometer, M 12 connector, 5-pin, socket
Execution type
Filter
OHNE: None
6960: Inversed direction, for quarter turn valves control function NO (2)
High Purity version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability