Type
Filter
3030: Magnetically inductive flowmeter, complete measurement device
DN
Filter
000: DN 25-300, (for housing configuration DH)
25: DN 25 (not for housing configuration DH)
32: DN 32 (not for housing configuration DH)
40: DN 40 (not for housing configuration DH)
50: DN 50 (not for housing configuration DH)
65: DN 65 (not for housing configuration DH)
Body configuration
Filter
DD: Complete measurement device, with GEMÜ in-line housing
DF: Complete measurement device, with GEMÜ wafer-type flange
DH: Complete measurement device, with GEMÜ weldolet
DN: Complete measurement device, with NEUMO BioControl in-line housing
Connection type
Filter
8: DIN wafer-type flange, (for housing configuration DF)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
7R: Union end with DIN insert (Rp threaded socket)
WS: GEMÜ weldolet (for housing configuration DH)
Body material
Filter
41: 1.4435
Seal material
Filter
4: FKM
14: EPDM
F5: FFKM (Isolast J9505), (for housing configuration DH, DD, DF)
Sensor material
Filter
C: 1.4435 / PEEK
E: 1.4435 / TFM1600
Device version
Filter
M02: Measurement device with fieldbus interface, (only for option DP)
M42: Measurement device 4 - 20 mA, 1 pulse output, 2 relay outputs, (not for option DP)
Option
Filter
00: Without
DP: Profibus-DP
Voltage / Frequency
Filter
C1: 24 V DC
Execution type
Filter
OHNE
1503: Ra <= 0.8 µm electropolished internal/external, surface finish data refers to media wetted surfaces, (for housing configuration DN, DU)