Type
Filter
565: Control valve, pneumatically operated
566: Control valve
R563: Control valve, electrically operated, eSyStep
DN
Filter
3: DN 3
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
1: Threaded socket DIN ISO 228
7: Union end with DIN insert (socket)
88: Clamp ASME BPE for pipe ASME BPE, face-to-face dimension FTF EN 558, series 7
Valve body material
Filter
1: UNS N08904, block material
20: PVDF
C1: ASTM A 351 CF3M, investment casting
Seal material
Filter
4: FKM
19: EPDM
Voltage / Frequency
Filter
OHNE
C1: 24 V DC
Control function
Filter
OHNE
0: Manually operated
1: Normally closed (NC)
Actuator version
Filter
OHNE
1T1: Operator size 1T1
1T2: Operator size 1T2
1T3: Operator size 1T3
1TB: Operator size 1 with locking device.
1TH: With seal adjuster and stroke limiter
1TN: Without seal adjuster and stroke limiter
Control module
Filter
OHNE
S0: Positioner
S5: Positioner, configured for emergency power supply module (NC)
S6: Positioner, configured for emergency power supply module (NO)
Control characteristic
Filter
A: Regulating cone, equal-percentage
B: Regulating cone, equal-percentage
C: Regulating cone, equal-percentage
D: Regulating cone, linear
E: Regulating cone, linear
G: Modified equal-percentage
L: linear
Kv value
Filter
63: 63 l/h
100: 100 l/h
160: 160 l/h
250: 250 l/h
400: 400 l/h
630: 630 l/h
1000: 1000 l/h
1600: 1600 l/h
2500: 2500 l/h
3300: 3300 l/h
Execution type
Filter
OHNE
Actuator version
Filter
OHNE
0A: Actuator size 0 Diaphragm size 10