Goods group range

Goods group range


➥ Raw material (stainless steel, etc.)

Goods group:Raw material (stainless steel, etc.)
Materials: 1.4404, 1.4435, 1.4529, 1.4539, 2.4602, 316L
Diameter of … to …: Rod length 3000 mm as standard, Round: Diameter 5–300 mm, Flat: Diameter 40*30–390*390 mm
Required certificates: Material certificate 3.2, AD 2000 regulatory code W2, W10 A4, ASME SA479, ASTM A479
Serial batch sizes/tonnages:500 kg–100 tonnes
Product variety: GEMÜ-specific dimensions, sometimes standard dimensions 
Other:Forged discs 

➥ Compression springs and spring washers

Goods group: Compression springs and spring washers 
Materials:1.4310-HS, 1.4310-NS, VDSiCr, FDSiCr
Diameter of … to …:Dia. 2–100
Complexity: Simple/complex/etc. 
Required certificates:Test report
Serial batch sizes/tonnages: Sample, low-volume production 50–500, high-volume production up to 100,000+
Product variety:Compression spring, spring washers, spring sets, wave spring
Surface requirements:Standard
Common products of the goods group:Spring washers, compression spring, spring sets.
Other:Precision parts, high level of accuracy

➥ Turned parts

Goods group:Turned parts
Materials:1.4404, 1.4305, 1.4301, 1.4104, 1.4408
Diameter of … to …:Dia. 5 mm–100 mm
Complexity:Simple/complex 
Required certificates:3.1 certificate, Export Control, long-term supplier's declaration
Serial batch sizes/tonnages:From sample sizes to series of 100,000+
Product variety:Wide product variety
Surface requirements:Ra 0.8 to Ra 3.2 
Common products of the goods group:Spindles, threaded spindles with trapezoidal thread
Other:Precision parts, high level of accuracy, components are sometimes equipped with engravings, shape and positional tolerances

➥ Milled parts

Goods group:Milled parts
Materials: 1.4404, 1.4305, 1.4301, 1.4104, 1.4408, ALZnMgCu, CuZn39Pb3 AlMgSi, CuSn8P, plastics, etc.
Diameter of … to …:5 mm–300 mm
Complexity:Simple/complex 
Required certificates:3.1 certificate, Export Control, long-term supplier's declaration
Serial batch sizes/tonnages:From sample sizes to series of 10,000+
Product variety: Wide product variety
Surface requirements:Ra 0.8 to Ra 3.2 
Common products of the goods group:Diaphragm valves, housing, flanges, etc.
Other: Precision parts, high level of accuracy, components are sometimes equipped with engravings, shape and positional tolerances

➥ Deep-drawn parts

Goods group:Deep-drawn parts
Materials:1.4404, 1.4301
Diameter of … to …: Up to 150 mm
Complexity:Simple/complex/etc. 
Surface requirements:Electropolished surfaces 
Material thickness: Up to 2 mm
Reworking:Mechanically machined, sometimes laser-welded subassemblies 
Drawing depth:Up to 120 mm

➥ Punched parts

Goods group:Punched parts
Materials:Steel, stainless steel
Diameter of … to …: Round and angular shapes, bent parts
Required certificates: According to individual requirements
Serial batch sizes/tonnages:1–10,000 pieces
Product variety:Large (often project-dependent)
Surface requirements:Deburred/right up to coatings
Common products of the goods group: Laser parts, punched parts sometimes bent

➥ Investment casting

Goods group:Investment casting
Materials:1.4408, CF3M and similar
Parts weight: 0.02 kg to 60 kg 
Complexity: Simple/complex/etc. 
Required certificates:Certification and test procedure according to AD 2000 W0, PED, leak test sometimes required
Annual quantities:10–10,000 pieces 
Surface requirements:Surface electropolished, mechanically polished
Reworking:Mechanically machined so as to be ready to install


➥ Drop forgings

Goods group:Drop forgings
Materials:1.4435/F316 L (limited delta ferrite level)
Parts weight of up to:0.24 kg to 42.5 kg
Complexity:Complex
Required certificates:AD 2000 Pressure Equipment Directive, 3.1 certificate acc. to EN and ASME
Serial batch sizes:500–10,000 pc.
Product variety:Drawing parts, clear product variety 
Surface requirements:High surface requirements, which are above the usual forging grades according to the standard
Common products of the goods group:Valve bodies 

➥ Surface processing

Goods group:Surface processing
Materials:Lubricant coatings, coatings, paints, epoxy coatings, etc.
Diameter of … to …:Different geometries
Complexity:Simple/complex/e.g. several coats
Required certificates:Depending on the requirements
Serial batch sizes/tonnages:Generally 1–5000 pieces
Product variety:Large
Surface requirements: Coatings/RAL tones/grade of surface finish, etc. 
Common products of the goods group: Washers, bolts, bodies
Other:Coordination towards materials and intended application

➥ Electronic components

Goods group:Electronic components
Required certificates:UL approval
Serial batch sizes/tonnages: 500 to 2000 pc., but also sample quantities
Product requirements:
  • Assembled printed circuit boards: Multilayer: 2–8 layers, SMD/THT, painted printed circuit boards, potting of printed circuit boards
  • Active/passive components: According to standards of the leading manufacturers
  • Sensors: Customized pressure, temperature and flow sensors 
  • Cable assembly: Halogen-free, flame retardant, shielded, Ölflex cable
  • Connectors: Includes contacts with high gold plating, standard connectors (M8, M12, multipole)
Common products of the goods group:Assembled printed circuit boards, pressure, temperature and flow sensors, cable assemblies, connectors (M8, M12, etc.) 

➥ Elastomer parts, seals and O-rings

Goods group:Elastomer parts, seals and O-rings
Materials: EPDM, NBR, HNBR, FKM, FFKM, FEP, PTFE, PVDF, etc. 
Diameter of … to …: 2 mm – 400 mm
Complexity: Simple to medium complexity
Required certificates:USP Class VI, FDA, BAM, EC 1935, REACH, RoHS, 3A Sanitary, etc.
Serial batch sizes/tonnages:100 pc.–40,000 pc.
Product variety:Very wide product variety
Product requirements:Long service life, tightness, approval-specific
Common products of the goods group:O-rings, lip rings, chevron packings, sealing washers, bellows, tool-specific moulded parts, shut-off seals

➥ Plastic injection moulding pieces

Goods group:Plastic injection moulding pieces
Materials:Standard polymers, technical polymers, high-performance polymers
Required certificates:Delivery with work's test certificate
Serial batch sizes/tonnages:25 kg to approx. 190 t
Product requirements: Technically demanding, high standard of quality
Common products of the goods group:Plastic injection-moulded parts and granular materials, semi-finished products
Other:Additives and fillers (e.g. glass fibre) are also among the requirements

➥ Toothed gears, gearboxes, plain bearings and bearings

Goods group:Toothed gears, gearboxes, plain bearings and bearings
Materials:Steel, stainless steel, plastics
Diameter of … to …:Wide range, all correspondingly common size ranges
Complexity: Right up to complex parts
Required certificates:Work's test certificates are sometimes needed
Surface requirements:Galvanized
Product variety:High
Product requirements:Sometimes case-hardened
Common products of the goods group:Toothed gears, pinions, plastic plain bearings, etc.

➥ Machining tools

Goods group:Machining tools
Materials:1.4404, 1.4305, 1.4301, 1.4104, 1.4408
Diameter of … to …:Dia. 5 mm–100 mm
Complexity: Simple/complex 
Serial batch sizes/tonnages:1 – 15.000
Product variety:Wide product variety
Product requirements:Long tool service life
Common products of the goods group:Indexable inserts, milling tools, thread-cutting tools, solid carbide high-performance drills

➥ Packings/transport protection

Common products of the goods group:

• Corrugated die-cut mailers/folding cartons 

• Dividers/inserts/cushioned pads 

• Pallet lid 

• Tray packagings 

• Polyethylene bags 

• Bubble wrap/hand-wound film/tubular film/stretch films

• Box hoods

• Straps and adhesive tapes 

• Pre-cut net 

• Reusable packagings (EPP/EPS moulded parts)

• Cable connector systems

• Euro pallets/IPPC-treated disposable pallets

• Wooden crates with various dimensions – IPPC-treated 

➥ Unions and fastening elements

Goods group:Unions and fastening elements
Materials:Steel, stainless steel, plastic
Diameter of … to …:Wide range, all correspondingly common size ranges (in particular from approx. M2 to M30)
Complexity: Simple/complex/etc. 
Required certificates:Work's test certificates, e.g. 3.1
Surface requirements:Electrogalvanized, GLEITMO coatings, other coatings such as zinc flake, XYLAN, etc.
Serial batch sizes/tonnages: 50 pc.–approx. 750,000 pc.
Product variety:Entire range of standard and special parts acc. to drawing
Product requirements:Standard and AD 2000
Common products of the goods group: Unions and fastening elements
Other:Cured and case-hardened