GEMÜ P600B

M-block stainless steel tank valve

  • Technical specifications
  • Connection: Clamp; Flange; Spigot; Threaded connection
  • Seal material
  • Body material: 1.4435 (316L), block material; 1.4435 (BN2), block material; 1.4539 (904L), block material
  • Conformities: CRN; EAC; FDA; Regulation (EC) No. 1935/2004; USP
  • Max. operating pressure: 10 bar
  • Max. media temperature: 100 ° C
  • Min. media temperature: -10 ° C
  • Sterilisation temperature: max. 150 °C

Product video

Culivated Meat Teaser

00:56 min
117 Views
Online since 20.12.2023
More videos