GEMÜ LSC

Limit switch box for quarter turn actuators

  • Technical specifications
  • Accessories
  • Conformities: ATEX; EAC; Functional safety; IECEx

Suitable products

CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks

Product applications

In water treatment and product filtration, filter presses separate solids and liquids in substances such as slurries or suspensions. The mixture of substances to be separated is pressed against the filter cloths via a pump with a pressure of 10–20 bar. The solid parts of the mixture are caught by the filter, forming a filter cake. If the filter press is full, compressed air is used in some procedures to dry the filter cake.

Product news

27.05.2019

Limit switch box for quarter turn valves

Product news

25.02.2019

From a single source – Manual GEMÜ ball valves with integrated position feedback