Connection: Nexus Connect® SpaceSaver Body material: PFA Max. operating pressure: 8,28 bar Max. media temperature: 200 ° C Min. media temperature: 20 ° C Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')