- Connection: Nexus Connect®; Nexus Connect® SpaceSaver
- Body material: PFA
- Max. operating pressure: 8,28 bar
- Max. media temperature: 200 ° C
- Min. media temperature: 20 ° C
- Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')