- Connection: Clamp; Spigot; Threaded connection
- Actuator: Manual
- Seal material
- Body material: 1.4408, investment casting material; 1.4435 (316L), forged material; 1.4435 (316L), investment casting material; 1.4435 (BN2), forged material; 1.4539 (904L), forged material
- Conformities: BSE/TSE; EAC; FDA; Reg. (EU) No. 10/2011; Regulation (EC) No. 1935/2004; Regulation (EC) No. 2023/2006; TA Luft (German Clean Air Act); USP
- Max. operating pressure: 10 bar
- Max. media temperature: 100 ° C
- Min. media temperature: -10 ° C
- Nominal sizes: DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4'')
- Control valve
- Sterilisation temperature: max. 150 °C