GEMÜ 519 eSyLite

Motorized globe valve

  • Technical specifications
  • Connection: Flansch
  • Actuator: elektromotorisch
  • Seal material
  • Body material: 1.4408, Feingussmaterial; EN-GJS-400-18-LT, Sphärogussmaterial
  • Conformities: FDA; VO (EG) Nr. 1935/2004
  • Max. operating pressure: 40 bar
  • Max. media temperature: 180 ° C
  • Min. media temperature: -10 ° C
  • Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2'')

Product news

02.03.2022

New variety of GEMÜ eSyLite motorized actuator