Mastering the multi-barrier approach
Anyone who reuses water combines technologies – and needs components that play their part.
Industrial or agricultural waste water contains a wide range of harmful substances – from PFAS and microplastics, through to aggressive chemicals or pharmaceutical residues.
With the right components in your water treatment plant, water reuse becomes a competitive advantage.
Whether biological pre-cleaning, membrane filtration, oxidative processes or chemical disinfection: The multi-barrier approach requires customised systems – and a partner who is familiar with each stage. GEMÜ supplies valves, measurement and control systems that can be seamlessly integrated into a wide range of water treatment concepts.

GEMÜ components for every stage in the water reuse process
From raw waste water through to pure water discharge – our valve and automation technology is designed to meet the demanding conditions of a wide variety of types of waste water. Whether saline, corrosive, particle-laden or ultra-pure: GEMÜ products comply with the most stringent requirements in terms of material resistance, controllability and connectivity.


When simplicity and robustness are important – butterfly valves and ball valves can be used universally in all water treatment steps
Ball valves and butterfly valves are widely used in water treatment due to their simple design and reliability. They offer fast on/off control and are ideal for applications where full flow or full isolation is required.
Various manual, pneumatic or motorized operator types are available for all GEMÜ valves. The GEMÜ modular system also allows for any combination of body and seal materials.
Discover our ball valves in plastic and metal
Discover our butterfly valves in plastic and metal


Made for critical media – diaphragm valves are used when corrosion and abrasion become a challenge
Diaphragm valves are particularly useful in applications where reliable flow control is required. They are also very suitable for handling corrosive or abrasive liquids. This is important in the treatment of highly aggressive waste water. GEMÜ offers metal and plastic diaphragm valves. If a high flow is required, full bore diaphragm valves are also available.
Discover our diaphragm valves


When precision and dynamics are required – globe valves with short or long stroke for finely dosed flow control and high cycle rates
Globe valves and solenoid valves are used in areas that require precise flow control and high cycle duties. They are used in non-particulate water or for mixing functions with chemicals since they the are susceptible to contamination. Solenoid valves are particularly suitable for handling small volumes of these.

When your plant thinks for itself – Digital solutions for the identification, documentation and paperless maintenance of plant components
Due to digitalization and Water 4.0, processes can be optimized and made more efficient. The integration of sensors, artificial intelligence (AI) and digital twins will enable precise monitoring and control of water quality and volume in real time in the future.
Discover our digital solutions here
Or read our white paper to find out how digitalization in water treatment can save time and money.
Experience meets innovation – GEMÜ for your water reuse
With decades of experience in valve designs for all relevant water treatment processes, we offer solutions that can be seamlessly integrated into complex systems.

Processes in which our valves, measurement and control systems are used:
- Treatment of drinking water via ultra-filtration, ion exchangers or UV disinfection
- Treatment of process water in the chemical, metal and maritime industry
- Treatment of waste water in electroplating
- Ultrapure water treatment for hydrogen electrolysis, the pharmaceutical industry and the semiconductor industry
With the right components in your water treatment plant, water reuse becomes a competitive advantage.
- Versatile product range: Valve types for a wide range of process requirements – from standard applications through to highly specialized solutions
- Material expertise and vertical integration: Corrosion-resistant plastics, resistant metals or innovative material combinations – processed using state-of-the-art manufacturing technology
- Seamless automation: Simple integration due to IO-Link, TCP/IP or analogue signals – for smart processes
- Approvals and conformity: Suitable for drinking water applications, industrial uses and international standards – tested and documented
Tested quality – confirmed by an independent body.

This might also interest you:
Are you planning a water reuse plant?
Whether retrofit, new building or technical consultation: Our experts will help you find the right solution for your application.