News: Aseptic diaphragm valve GEMÜ 567
Aseptic diaphragm valves are frequently used to control sterile applications. However, small volumes can only be controlled with an inadequate level of accuracy, or not at all. GEMÜ has now developed the GEMÜ 567 valve in order to solve this problem. The GEMÜ 567 is a 2/2-way globe valve with a regulating needle or regulating cone for high control accuracy and precise dosing. The valve seat on both versions is sealed using a soft-seated seal. The actuator is separated from the media-wetted area by an FDA-compliant PTFE diaphragm. The GEMÜ 567 valve is available as an angled design in nominal sizes DN 8, DN 10 and DN 15.
GMP-compliant and paperless
The increasing requirements for documentation and optimization of maintenance processes are also placing increased focus on the individual components within a plant. As an innovative manufacturer of valves, measurement and control systems, GEMÜ recognised this and equipped its valves with integrated RFID chips. The system, referred to as GEMÜ CONEXO, comprises valves with an integrated RFID chip (in the body, diaphragm and actuator), an electronic reading device, the CONEXO pen and IT infrastructure comprising a CONEXO app for mobile end devices and the CONEXO portal server as a central database ideally installed at the operator's premises. This interaction allows the maintenance technician to call up current information at the valve in the field at any time, for instance the valve description, instructions, test reports or maintenance information.
Contact persons at the booth
Name | Do. 04.05. | Fr. 05.05. | Sa. 06.05. | So. 07.05. | Mo. 08.05. | Di. 09.05. | Mi. 10.05. |
---|---|---|---|---|---|---|---|
Bury, Michael | √ | √ | √ | √ | |||
Eichhorn, Bernd | √ | √ | √ | √ | |||
Heller, Klaus | √ | √ | |||||
Sawitzki, Florian | √ | √ | √ | ||||
Kohler, Heinz | √ | √ | √ | √ | |||
Kunze, Hendrik | √ | √ | √ | √ | |||
Beck, Katrin | √ | √ | √ | ||||
Schmidt, Peter | √ | √ | √ | √ | |||
Stanke, Anesa | √ | √ | √ | √ | |||
Wolpert, Mathias | √ | √ | √ |
Products at the booth
- Diaphragm valves for sterile und hygienical processes: 615, 660, 651, 650, 650TL, 653, 654
- Diaphragm valves for chemical and industrial processes: R690, R677, 658, 688
- Seat valves for hygienical and industrial processes: 554, 550, 567, 553
- High purity globe diaphragm valves and multi-port valve blocks: C50, iComLine M-Block
- Multi-port valve ports and customized solutions: Plastic multi-port valve blocks, Metal multi-port valve blocks, Sampling bottle system
- Ball valves and butterfly valves: 740 und 490
- Automatization: 1236, 1434, 1435, 1436, 4222, 4212, 4242, CONEXO
- Actuator technology: Electric actuator eSyDrive as diaphragm valve and as seat valve