Type
Filter
723: Ball valve, plastic, motorized
DN
Filter
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
M: Multi-port version
Connection type
Filter
2: Union end with insert (solvent cement or welded socket) - DIN
4: Union ends with Flanges EN 1092, PN10, form B, Face a face EN 558, series 1, ISO 5752, basic series 1
33: Union end with inch insert - BS (socket)
39: Union end with flange ANSI Class 125/150 RF
78: Union end with DIN insert (IR butt welding)
3M: Union ends with inch insert - ASTM (socket)
3T: Union end with JIS insert (socket)
7R: Union end with DIN insert (Rp threaded socket)
Ball valve material
Filter
1: PVC-U, grey
2: PVC-C
4: ABS
5: PP-H, grey
20: PVDF
Liner material
Filter
4: FKM
14: EPDM
Voltage/Frequency
Filter
B1: 12VDC
B4: 12V 50/60Hz
C1: 24VDC
C4: 24V 50/60Hz
U5: 24V-240V AC / DC for model 20, 35, 55, 85, 140, 300
Control module
Filter
00: OPEN/CLOSE control, relay not reversible
0E: OPEN/CLOSE control, 2 additional potential-free limit switches, relay not reversible
0P: OPEN/CLOSE control, potentiometer output, relay not reversible
A0: OPEN/CLOSE control
A3: ON/OFF actuator, 3-position actuator, additional potential-free limit switches
AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
AE2: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
AE: OPEN/CLOSE control, 2 additional potential-free limit switches, Class A (EN15714-2)
AP1: OPEN/CLOSE control, 2 additional potential-free limit switches, potentiometer output 5 kOhm, Failsafe battery pack (NC), preferred direction adjustable
AP: OPEN/CLOSE control, potentiometer output, class A (EN15714-2)
E11: Positioner DPS, external set value 0-10V, BSR battery pack (NC)
E1: Control module, external set value 0-10 VDC
E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
E2: Control module, external set value 0/4-20mA
Actuator version
Filter
2070: Actuator, motorized, operating time 15s, torque 70Nm, GEMÜ, size 2, supply voltage C1
3006: Actuator, motorized, operating time 4s, torque 6Nm, GEMÜ, size 3, supply voltage B1, C1, B4, C4
3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMÜ, size 3, supply voltage B1, C1
3035: Actuator, motorized, operating time 15s, torque 35Nm, GEMÜ, size 3, supply voltage C1
4100: Actuator, motorized, operating time 20s, torque 100Nm, GEMÜ, size 4, supply voltage C1
J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
J4C35: Actuator, motorized, operating time 9s, torque 35Nm, J+J, type J4 heating, IP67
J4C55: Actuator, motorized, operating time 13 s, torque 55 Nm, J+J, type J4, heating, IP67
J4C85: Actuator, motorized, operating time 29 s, torque 85 Nm, J+J, type J4, heating, IP67
Ball configur./port position
Filter
OHNE
2: T-port, end position "Open", connection 1 and 3 open, T-port, end position "Closed", connection 1 and 2 open
3: T-port, end position "Open", connection 1 and 2 open, T-port, end position "Closed", connection 2 and 3 open
4: T-Kugel, Endlage "Auf", Anschluss 2 und 3 offen, T-Kugel, Endlage "Zu", Anschluss 1, 2 und 3 offen
6: L-Kugel, Endlage "Auf", Anschluss 1 und 3 offen, L-Kugel, Endlage "Zu", Anschluss 1 offen
L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
R: R-port (control ball) for control range 0 ° - 90 ° Linear characteristic between ball position and percentage flow
T: T-port, standard, end position "Open", connection 1, 2 and 3 open, T-port, standard, end position "Closed", connection 1 and 3 open
Execution type
Filter
OHNE
1187: Insert in PE
1288: K-NR 0101, K-NR 1187, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 1187 - Insert material PE,
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability