• Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.

  • Fieldbus connection AS-Interface and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input
  • Ambient temperature:0 to 60 °C
  • Linear measuring range:2 to 75 mm
  • Radial measuring range:0to 90°
  • Supply voltages:24 V DC
  • Protection class:IP 67
  • Electrical connection types:M12 plug
  • Communication modes:AS-Interface | DeviceNet | IO-Link
  • Conformities:ATEX | CSA | EAC | ETL Listed C US | FMEDA | IECEx | NEC 500

Suitable products

Product news

07.02.2022

Valve automation for modern plant control systems

Product news

09.08.2018

Quarter-turn adapter makes universal installation of electrical position indicators possible