428 20D603714Y5 AE BC1L

Butterfly valve, motorized

Item number: 88615489
Description
Type 428 Butterfly valve, motorized
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C
Body material 37 1.4408, investment casting
Shut-off seal material 14 EPDM
Voltage/Frequency Y5 24VDC 85-260VAC
Control module AE OPEN/CLOSE control, 2 additional potential-free limit switches, class A (EN15714-2)
Actuator version BC1L Actuator, motorized, operating time 13s, torque 15Nm, BERNARD, type AQL 2 additional limit switches, heating, manual override, aluminium housing, RAL5002, IP67
Shaft connection and size D08 Square, diagonal, WAF 8 mm

The GEMÜ 428 soft seated butterfly valve made from stainless steel or brass is motorized. A manual override and an optical position indicator are integrated as standard. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.

  • Suitable for vacuum applications and low temperatures
  • High-quality butterfly valve made from stainless steel or brass
  • Available in small nominal sizes
  • Compact and robust body