GDR0180 F10/14 S36A

Actuator, pneumatic, DA

Item number: 88678261
Description
Type GDR Basic actuator, pneumatic, double acting, clockwise rotation, Basic actuator, pneumatic, double acting, clockwise rotation
Actuator size 0180 180, GSR/GSL/GDR/GDL
Actuator version 0180 0180 (GDR/GDL/GSR/GSL)
Actuator flange F10 F10, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F14, flange type DIN EN ISO 5211, F14, flange type DIN EN ISO 5211, F14, flange type DIN EN ISO 5211
Coupling and wrench size S36 Star, WAF = 36 mm
Material A General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range 2,5-8,0 2,5-8,0 bar
GEMÜ actuator size GK 180, GSR/GSL/GDR
GEMUE type HR18 GDR0180
GEMÜ actuator version D Actuator, pneumatic, double acting, clockwise rotation
GEMUE actuator spring set A 0, Springs on each side (GDR/GDL), 0 Springs on each side, DR/ADA/GDR
GEMUE connection H F10/14 S36
GEMÜ actuator index 01 01
GEMUE actuator execution 0 General industrial version (GSR/GSL/GDR/GDL)
GEMÜ actuator particulars 0 General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2

The GEMÜ GDR pneumatic basic actuator is a double acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.

  • Anodized aluminium housing with RAL5021 epoxy coated cover
  • Setting range of end positions ± 5°
  • Suitable for Open/Close applications in a non aggressive environment
  • Interface in accordance with EN ISO 5211
  • Interface for electrical position indicator or pilot valve according to VDI/VDE3845