605 10D16405410/N 1508

Diaphragm valve, pneumatic

Item number: 88633702
Description
Type 605 Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN 10 DN 10
Body configuration D 2/2-way body
Connection type 16 Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 54 PTFE/EPDM one-piece
Control function 1 Normally closed (NC)
Actuator version 0/N Operator size 0/N
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 8 Diaphragm size 8

The GEMÜ 605 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Compact design (ideal when space is at a premium)
  • Wide range of adaptation options for add-on components and accessories