1231000ZA002071101202-C

Electr. pos. indicator ATEX

Item number: 88629942
Description
Type 1231 Electrical position indicator ATEX
Fieldbus 000 Without
Accessory Z Accessory
Device version A00 Open/close
Switch 207 Proximity switch, 2 wire, NAMUR P+F, NJ1,5-6,5-15-N-Y180094
Electrical connection 1101 M16 cable gland
Connection diagram 202 Terminals, NAMUR
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ 1231 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via proximity switches through play-free and non-positive mounting. GEMÜ 1231 has been designed specially for valves with a stroke of 2 to 20 mm .

  • Position feedback via 2-wire proximity switch (NAMUR)
  • Adjustable switch point tolerances via threaded spindle
  • Can be fitted to GEMÜ valves or third-party actuators
  • Explosion protection for zone 1 and 21