1257000Z00AT1

Limit switch min.

Item number: 88297578
Description
Type 1257 Minimum limit switch for variable area flowmeter
Fieldbus 000 Without
Accessory Z Accessory
Option 00 Without
ATEX zone AT1 ATEX(2014/34/EU) Zone1/21

GEMÜ 1257 is a limit switch with bistable reed contact (min. contact) for GEMÜ flowmeters with magnetic float. Simple fitting and setting by clamping to the flowmeter. Electrical connection via cable gland. ATEX version on request.

  • ATEX version available as an option
  • Simple mounting by clamping to flowmeter
  • Function independent of operating pressure, conductivity, concentration or density of the medium