TU 16 062 30 C100M HPS

Hose

Item number: 88381070
Description
Type TU Schlauch
Outside diameter 16 1" (25.40 mm)
Wall thickness 062 0.062" (1.57 mm)
Material 30 PFA, perfluoroalkoxy
Delivery form C Coil
Tube length 100M 100 m
High Purity version HPS Smart Line

The GEMÜ TU product range comprises ultra pure and standard PFA tubing, which is the preferred option for applications with high-purity media and other chemicals.

  • The values from the dynamic leach out tests are well below the SEMI F57 standard (high purity version)
  • Outstanding chemical and physical properties- High-purity design, Teflon® PFA 450 HP (Chemours)
  • Excellent pressure resistance
  • Good flexural fatigue strength
  • High transparency