Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN
25
DN 25
Body configuration
D
2/2-way body
Connection type
8
Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material
39
1.4408, PFA lined
Control function
0
manually operated
Actuator version
2TS
With seal adjuster, black handwheel
Diaphragm size
25
Diaphragm size 25
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 39: 1.4408, PFA lined
Control function: 0: manually operated
Actuator version: 2TS: With seal adjuster, black handwheel
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 39: 1.4408, PFA lined
Control function: 0: manually operated
Actuator version: 2TS: With seal adjuster, black handwheel
Diaphragm size: 25: Diaphragm size 25
Item number: 88928297 673 25D 8395Y02TS
Das 2/2-Wege-Membranventil GEMÜ 673 verfügt über ein temperaturbeständiges Kunststoff-Handrad und wird manuell betätigt. Eine Schließbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: Membranventil, manuell betätigt, Kunststoff-Handrad, Metall-Zwischenstück, Schließbegrenzung, optische Stellungsanzeige
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8: Flansch EN 1092, PN 16, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 39: 1.4408, PFA-Auskleidung
Membranwerkstoff: 5Y: PTFE/EPDM zweiteilig für Auskleidekörper
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 2TS: mit Schließbegrenzung Handrad schwarz
Membrangröße: 25: Membrangröße 25
Das 2/2-Wege-Membranventil GEMÜ 673 verfügt über ein temperaturbeständiges Kunststoff-Handrad und wird manuell betätigt. Eine Schließbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: 673: Membranventil, manuell betätigt, Kunststoff-Handrad, Metall-Zwischenstück, Schließbegrenzung, optische Stellungsanzeige
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8: Flansch EN 1092, PN 16, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 39: 1.4408, PFA-Auskleidung
Membranwerkstoff: 5Y: PTFE/EPDM zweiteilig für Auskleidekörper
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 2TS: mit Schließbegrenzung Handrad schwarz
Membrangröße: 25: Membrangröße 25
Artikelnummer: 88928297 673 25D 8395Y02TS
La vanne à membrane 2/2 voies GEMÜ 673est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 673: Vanne à membrane, commande manuelle, volant en plastique, rehausse métallique,limiteur de serrage indicateur optique de position
DN: 25: DN 25
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 8: Brides EN 1092 / PN16 / forme B, encombrement EN 558, série 1, ISO 5752, série de base 1
Matériau du corps de vanne: 39: 1.4408, revêtu PFA
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 2TS: Avec limiteur de serrage, volant noir
Taille de membrane: 25: Taille de membrane 25
La vanne à membrane 2/2 voies GEMÜ 673est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 673: Vanne à membrane, commande manuelle, volant en plastique, rehausse métallique,limiteur de serrage indicateur optique de position
DN: 25: DN 25
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 8: Brides EN 1092 / PN16 / forme B, encombrement EN 558, série 1, ISO 5752, série de base 1
Matériau du corps de vanne: 39: 1.4408, revêtu PFA
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 2TS: Avec limiteur de serrage, volant noir
Taille de membrane: 25: Taille de membrane 25
Numéro d'article: 88928297 673 25D 8395Y02TS
The tender texts have been copied to the clipboard