The GEMÜ 491 Edessa PTFE lined butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Suitable for chemically corrosive media
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
High-quality selection of materials can be combined in different ways
High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
Long service life thanks to shaft bearings and special disc and liner geometry
Optional accessories are installed, set and tested so they are ready for operation
The PTFE lined butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Type: 491: Butterfly valve, pneumatically operated Edessa
DN: 125: DN 125
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material: 3: EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
Disc/shaft material: S: 1.4469, DUPLEX, steel, for DN 40 - DN 200 (disc/shaft), 1.4404 / 316L, stainless steel, for DN 250 - DN 1200 (disc), 1.4462, DUPLEX, steel, for DN 250 - DN 1200 (shaft)
Seat (liner): PF: PTFE/FPM
Control function: 1: Normally closed (NC)
Operator version: AU30KD: Single acting, spring closing, ASR0300US14 F07F10YS22A
Operator particulars: 0: Anodized aluminium
The GEMÜ 491 Edessa PTFE lined butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Type: 491: Butterfly valve, pneumatically operated Edessa
DN: 125: DN 125
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material: 3: EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
Disc/shaft material: S: 1.4469, DUPLEX, steel, for DN 40 - DN 200 (disc/shaft), 1.4404 / 316L, stainless steel, for DN 250 - DN 1200 (disc), 1.4462, DUPLEX, steel, for DN 250 - DN 1200 (shaft)
Seat (liner): PF: PTFE/FPM
Control function: 1: Normally closed (NC)
Operator version: AU30KD: Single acting, spring closing, ASR0300US14 F07F10YS22A
Operator particulars: 0: Anodized aluminium
Item number: 88786247 491125W233SPF1 AU30KD0
Die PTFE-dichtende, zentrische Absperrklappe verfügt über einen Antrieb aus Metall und wird pneumatisch betätigt. Es stehen die Steuerfunktionen „Federkraft geschlossen“, „Federkraft geöffnet“ und „beidseitig angesteuert“ zur Verfügung. Scheibe und Welle sind einteilig, Gehäuse und Manschette sind in verschiedenen Ausführungen lieferbar. Die Absperrklappe ist in den Nennweiten DN 25
bis 600 (1½″ - 36″), in den genormten Einbaulängen: ISO 5752/20 | EN 558-1/20 | API 609 Kategorie A (DIN 3202 K1) und den Gehäusevarianten Wafer und Lug verfügbar.
Typ: Absperrklappe, pneumatisch betätigt Edessa
DN: 125: DN 125
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF EN 558 Reihe 20
Betriebsdruck: 2: 10 bar
Anschlussart: 3: PN 16 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 3: EN-GJS-400-18-LT (GGG-40.3), Epoxy beschichtet 120 µm
Werkstoff Scheibe / Welle: S: 1.4469, DUPLEX, Stahl, bei DN 40 - DN 200 (Scheibe / Welle), 1.4404 / 316L, Edelstahl, bei DN 250 - DN 1200 (Scheibe), 1.4462, DUPLEX, Stahl, bei DN 250 - DN 1200 (Welle)
Manschette: PF: PTFE/FPM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: AU30KD: einfachwirkend, federschließend, ASR0300US14 F07F10YS22A
Besonderheiten Antrieb: 0: Aluminium eloxiert
Die PTFE-dichtende, zentrische Absperrklappe GEMÜ 491 Edessa verfügt über einen Antrieb aus Metall und wird pneumatisch betätigt. Es stehen die Steuerfunktionen „Federkraft geschlossen“, „Federkraft geöffnet“ und „beidseitig angesteuert“ zur Verfügung. Scheibe und Welle sind einteilig, Gehäuse und Manschette sind in verschiedenen Ausführungen lieferbar. Die Absperrklappe ist in den Nennweiten DN 25
bis 600 (1½″ - 36″), in den genormten Einbaulängen: ISO 5752/20 | EN 558-1/20 | API 609 Kategorie A (DIN 3202 K1) und den Gehäusevarianten Wafer und Lug verfügbar.
Typ: 491: Absperrklappe, pneumatisch betätigt Edessa
DN: 125: DN 125
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF EN 558 Reihe 20
Betriebsdruck: 2: 10 bar
Anschlussart: 3: PN 16 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 3: EN-GJS-400-18-LT (GGG-40.3), Epoxy beschichtet 120 µm
Werkstoff Scheibe / Welle: S: 1.4469, DUPLEX, Stahl, bei DN 40 - DN 200 (Scheibe / Welle), 1.4404 / 316L, Edelstahl, bei DN 250 - DN 1200 (Scheibe), 1.4462, DUPLEX, Stahl, bei DN 250 - DN 1200 (Welle)
Manschette: PF: PTFE/FPM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: AU30KD: einfachwirkend, federschließend, ASR0300US14 F07F10YS22A
Besonderheiten Antrieb: 0: Aluminium eloxiert
Artikelnummer: 88786247 491125W233SPF1 AU30KD0
La vanne papillon à axe centré et à joint d'étanchéité PTFE GEMÜ 491 Edessa dispose d'un actionneur pneumatique métallique. Elle est proposée avec les fonctions de commande « Normalement fermée », « Normalement ouverte » et « Double effet ». Le papillon et l'axe sont en une seule pièce, le corps et la manchette sont livrables en plusieurs versions. La vanne papillon est disponible dans les diamètres nominaux DN 25 à 600 (1½″ - 36″), avec les valeurs d'encombrement normalisées : ISO 5752/20 | EN 558-1/20 | API 609 catégorie A (DIN 3202 K1) et les versions de corps annulaire et à oreilles taraudées.
Type: 491: Vanne papillon, commande pneumatique Edessa
DN: 125: Diamètre nominal 125
Forme du corps: W: Version annulaire (Wafer), encombrement FTF EN 558 série 20
Pression de service: 2: 10 bars
Type de raccordement: 3: PN 16 / bride EN 1092, dimensions face-à-face FAF EN 558 série 20
Matériau du corps: 3: EN-GJS-400-18-LT (GGG-40.3), revêtu époxy 120 µm
Matériau du papillon/de l'axe: S: 1.4469, DUPLEX, acier, pour DN 40 - DN 200 (papillon/axe), 1.4404 / 316L, inox, pour DN 250 - DN 1200 (papillon), 1.4462, DUPLEX, acier, pour DN 250 - DN 1200 (axe)
Etanchéité du siège: PF: PTFE/VITON
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: AU30KD: Actionneur pneumatique, simple effet, fermeture par ressort, rotation à droite, ASR0300U S14 F07F10YS22A
Particularités de l'actionneur: 0: Aluminium anodisé
La vanne papillon à axe centré et à joint d'étanchéité PTFE GEMÜ 491 Edessa dispose d'un actionneur pneumatique métallique. Elle est proposée avec les fonctions de commande « Normalement fermée », « Normalement ouverte » et « Double effet ». Le papillon et l'axe sont en une seule pièce, le corps et la manchette sont livrables en plusieurs versions. La vanne papillon est disponible dans les diamètres nominaux DN 25 à 600 (1½″ - 36″), avec les valeurs d'encombrement normalisées : ISO 5752/20 | EN 558-1/20 | API 609 catégorie A (DIN 3202 K1) et les versions de corps annulaire et à oreilles taraudées.
Type: 491: Vanne papillon, commande pneumatique Edessa
DN: 125: Diamètre nominal 125
Forme du corps: W: Version annulaire (Wafer), encombrement FTF EN 558 série 20
Pression de service: 2: 10 bars
Type de raccordement: 3: PN 16 / bride EN 1092, dimensions face-à-face FAF EN 558 série 20
Matériau du corps: 3: EN-GJS-400-18-LT (GGG-40.3), revêtu époxy 120 µm
Matériau du papillon/de l'axe: S: 1.4469, DUPLEX, acier, pour DN 40 - DN 200 (papillon/axe), 1.4404 / 316L, inox, pour DN 250 - DN 1200 (papillon), 1.4462, DUPLEX, acier, pour DN 250 - DN 1200 (axe)
Etanchéité du siège: PF: PTFE/VITON
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: AU30KD: Actionneur pneumatique, simple effet, fermeture par ressort, rotation à droite, ASR0300U S14 F07F10YS22A
Particularités de l'actionneur: 0: Aluminium anodisé
Numéro d'article: 88786247 491125W233SPF1 AU30KD0
The tender texts have been copied to the clipboard