R487 65L332A1EL0 AHL11 5143

Butterfly valve, manual

Item number: 88816649
Description
Type R487 Butterfly valve, manually operated, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN 65 DN 65
Body configuration L Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure 3 16 bar
Connection type 3 PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material 2 EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material A 1.4408
Shaft material 1 1.4021
Shut-off seal material E EPDM
Liner fixing L Liner loose
Control function 0 Manually operated (MA)
Actuator version AHL11 Hand lever, aluminium
Execution type 5143 Mounting parts in A4. Attention! Danger of galling! Customer must provide for this!

The GEMÜ R487 Victoria soft seated metal butterfly valve is manually operated. It has a hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

  • Low torques thanks to PTFE coated bushes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Liner material is easy to read when installed
  • Sleek disc design for higher Kv values
  • Robust body coating comparable to ISO 12944-6 C5
  • Various actuator types can be selected
  • Optional accessories are installed, set and tested so they are ready for operation