The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Good level of accuracy, simple operation
Clear and large size printed scale
ATEX version available as an option
Over 500 standard scales and 13,000 special scales are available with further scales on request
Corrosion-resistant plastic parts
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 805: Variable area flowmeter, PP float, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 20: DN 20
Body configuration: D: Straight through tube
Connection type: 60: Spigot ISO 1127 / EN 10357 series C
Metering tube material: 21: PA, transparent
O-ring material: 14: EPDM
Union material: 41: Stainless steel
Metering tube size: 49: Conus 49
Measuring range: 650: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 50: Lower measuring range limit of scale
Scale maximum: 650: Upper measng range limit of scale
Unit: l/h: Litres per hour
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 805: Variable area flowmeter, PP float, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 20: DN 20
Body configuration: D: Straight through tube
Connection type: 60: Spigot ISO 1127 / EN 10357 series C
Metering tube material: 21: PA, transparent
O-ring material: 14: EPDM
Union material: 41: Stainless steel
Metering tube size: 49: Conus 49
Measuring range: 650: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 50: Lower measuring range limit of scale
Scale maximum: 650: Upper measng range limit of scale
Unit: l/h: Litres per hour
Item number: 88353352 805R20D6021144149 650
Der Durchflussmesser GEMÜ 800 arbeitet nach dem Schwebekörperprinzip und verfügt über ein transparentes Messrohr. Die auf das Messrohr aufgedruckte Messskala ist jeweils auf das entsprechende Durchflussmedium abgestimmt. Angespritzte Schwalbenschwanzleisten dienen zur Aufnahme von Sollwert-Zeigern, Grenzwert- und Signaleinrichtungen.
Typ: Schwebekörper-Durchflussmesser, Schwebekörper PP, (Baureihe 800)
Konformität RoHS: R: konform nach RoHS
DN: 20: DN 20
Gehäuseform: D: Durchgangsrohr
Anschlussart: 60: Stutzen ISO 1127 / EN 10357 Serie C
Messrohrwerkstoff: 21: PA, glasklar
O-Ring Werkstoff: 14: EPDM
Anschlusswerkstoff: 41: Edelstahl
Messrohrgröße: 49: Konus 49
Messbereich: 650: maximaler Messbereich des Durchflussmessers
Medium: Wasser: Wasser
Temperatur: 20°C: Mediumstemperatur
Skala minimal: 50: untere Messbereichsgrenze der Skala
Skala maximal: 650: obere Messbereichsgrenze der Skala
Einheit: l/h: Liter pro Stunde
Der Durchflussmesser GEMÜ 800 arbeitet nach dem Schwebekörperprinzip und verfügt über ein transparentes Messrohr. Die auf das Messrohr aufgedruckte Messskala ist jeweils auf das entsprechende Durchflussmedium abgestimmt. Angespritzte Schwalbenschwanzleisten dienen zur Aufnahme von Sollwert-Zeigern, Grenzwert- und Signaleinrichtungen.
Typ: 805: Schwebekörper-Durchflussmesser, Schwebekörper PP, (Baureihe 800)
Konformität RoHS: R: konform nach RoHS
DN: 20: DN 20
Gehäuseform: D: Durchgangsrohr
Anschlussart: 60: Stutzen ISO 1127 / EN 10357 Serie C
Messrohrwerkstoff: 21: PA, glasklar
O-Ring Werkstoff: 14: EPDM
Anschlusswerkstoff: 41: Edelstahl
Messrohrgröße: 49: Konus 49
Messbereich: 650: maximaler Messbereich des Durchflussmessers
Medium: Wasser: Wasser
Temperatur: 20°C: Mediumstemperatur
Skala minimal: 50: untere Messbereichsgrenze der Skala
Skala maximal: 650: obere Messbereichsgrenze der Skala
Einheit: l/h: Liter pro Stunde
Artikelnummer: 88353352 805R20D6021144149 650
Le débitmètre GEMÜ 800 fonctionne selon le principe à ludion et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d'aronde moulées sur le tube facilitent la fixation d'accessoires tels que : index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Type: 805: Débitmètre à ludion, ludion PP
Conformité RoHS: R: Conforme RoHS
DN: 20: DN 20
Forme du corps: D: Tube principal
Raccordement du tube: 60: Stutzen ISO 1127 / EN 10357 Serie C
Matériau du tube: 21: PA, transparent
Matériau du joint torique: 14: EPDM
Matériau du raccordement: 41: Collet 1.4435 (embout à souder), écrou inox
Taille du tube: 49: Cône 49
Plage de mesure: 650: Échelle de mesure maximale du débitmètre
Fluide: Wasser: Eau
Température: 20°C: température du milieu
Minimum d'échelle: 50: Plage de mes.inf.lim.d'échelle
Maximum d'échelle: 650: Plage de mes.sup.lim.d'échelle
Unité: l/h: l/h
Le débitmètre GEMÜ 800 fonctionne selon le principe à ludion et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d'aronde moulées sur le tube facilitent la fixation d'accessoires tels que : index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Type: 805: Débitmètre à ludion, ludion PP
Conformité RoHS: R: Conforme RoHS
DN: 20: DN 20
Forme du corps: D: Tube principal
Raccordement du tube: 60: Stutzen ISO 1127 / EN 10357 Serie C
Matériau du tube: 21: PA, transparent
Matériau du joint torique: 14: EPDM
Matériau du raccordement: 41: Collet 1.4435 (embout à souder), écrou inox
Taille du tube: 49: Cône 49
Plage de mesure: 650: Échelle de mesure maximale du débitmètre
Fluide: Wasser: Eau
Température: 20°C: température du milieu
Minimum d'échelle: 50: Plage de mes.inf.lim.d'échelle
Maximum d'échelle: 650: Plage de mes.sup.lim.d'échelle
Unité: l/h: l/h
Numéro d'article: 88353352 805R20D6021144149 650
The tender texts have been copied to the clipboard