Ball valve, metal, pneumatically operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
The GEMÜ B44 3-piece 2/2-way metal ball valve is pneumatically operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Checked delta ferrite material < 3% (1.4435)
Material certificates for media wetted components
Media wetted surfaces according to ASME SF5 (Ra 0.51 µm)
Butt weld spigots in extended orbital welding design
Optionally available with cavity-filled seat
Suitable for vacuum applications
Option: ATEX version
Ball valve body assembled free of oil and grease
The 3-piece 2/2-way metal ball valve is pneumatically operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Type: B44: Ball valve, metal, pneumatically operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN: 25: DN 25
Body/ball configuration: D: 2/2-way body
Connection type: 37: Spigot SMS 3008
Ball valve material: C3: 1.4435 / ASTM A351, low ferrite
The GEMÜ B44 3-piece 2/2-way metal ball valve is pneumatically operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Type: B44: Ball valve, metal, pneumatically operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN: 25: DN 25
Body/ball configuration: D: 2/2-way body
Connection type: 37: Spigot SMS 3008
Ball valve material: C3: 1.4435 / ASTM A351, low ferrite
Der dreiteilige 2/2-Wege-Kugelhahn wird pneumatisch betätigt. Die beim Kugelhahnkörper eingesetzte Edelstahllegierung 1.4435 (Materialzusammensetzung entspricht 316L) mit einem geringem Delta Ferrit Anteil von <3 % ist speziell für Anwendungen im Versorgungssektor in den Bereichen Pharmazie, Lebensmittelverarbeitung und Biotechnologie wie z.B. der Wasseraufbereitung oder Dampferzeugung geeignet. Für die Dichtungen kommen ausschließlich FDA, USP Class VI und VO (EU) Nr.10/2011 konforme Kunststoffe zum Einsatz.
Typ: Kugelhahn, Metall, pneumatisch betätigt, dreiteilig, Sanitary, kontrollierter Delta Ferrit Werkstoff und medienberührte Oberflächen nach ASME SF5, ISO 5211, Topflansch, Handhebel abschließbar, wartungsarme Spindelabdichtung und ausblassichere Welle, mit Anti-Statik-Einheit
DN: 25: DN 25
Gehäuseform/Kugelform: D: Zweiwege-Durchgangskörper
Anschlussart: 37: Stutzen SMS 3008
Werkstoff Kugelhahn: C3: 1.4435 / ASTM A351, low Ferrit
Der dreiteilige 2/2-Wege-Kugelhahn GEMÜ B44 wird pneumatisch betätigt. Die beim Kugelhahnkörper eingesetzte Edelstahllegierung 1.4435 (Materialzusammensetzung entspricht 316L) mit einem geringem Delta Ferrit Anteil von <3 % ist speziell für Anwendungen im Versorgungssektor in den Bereichen Pharmazie, Lebensmittelverarbeitung und Biotechnologie wie z.B. der Wasseraufbereitung oder Dampferzeugung geeignet. Für die Dichtungen kommen ausschließlich FDA, USP Class VI und VO (EU) Nr.10/2011 konforme Kunststoffe zum Einsatz.
Typ: B44: Kugelhahn, Metall, pneumatisch betätigt, dreiteilig, Sanitary, kontrollierter Delta Ferrit Werkstoff und medienberührte Oberflächen nach ASME SF5, ISO 5211, Topflansch, Handhebel abschließbar, wartungsarme Spindelabdichtung und ausblassichere Welle, mit Anti-Statik-Einheit
DN: 25: DN 25
Gehäuseform/Kugelform: D: Zweiwege-Durchgangskörper
Anschlussart: 37: Stutzen SMS 3008
Werkstoff Kugelhahn: C3: 1.4435 / ASTM A351, low Ferrit
La vanne à boisseau sphérique métallique 2/2 voies en trois parties GEMÜ B44 est à commande pneumatique. L'alliage en acier inoxydable 1.4435 (composition du matériau correspond à 316L) utilisé pour le corps de la vanne à boisseau sphérique avec une faible part de ferrite delta de <3 % est spécialement conçu pour des applications dans le domaine des services de la distribution, à savoir la pharmacie, la transformation des produits alimentaires et la biotechnologie par exemple le traitement de l'eau ou la production de vapeur.Les joints sont uniquement fabriqués en matières plastiques conformes aux exigences FDA, USP Class VI et Régulation (UE) n° 10/2011.
Type: B44: Vanne à boisseau sphérique, métallique, à commande pneumatique, en trois parties, sanitaire, teneur contrôlée en ferrite delta et surfaces en contact avec le fluide selon ASME SF5, ISO 5211, plan de pose, poignée verrouillable, joint d'axe nécessitant peu d'entretien et axe anti-éjection, avec unité anti-statique
DN: 25: DN 25
Forme du corps / boisseau: D: 2/2 voies droites à travers le corps
Type de raccordement: 37: Embouts SMS 3008
Matériau vanne à boisseau: C3: 1.4435 / ASTM A351, taux de ferrite faible
La vanne à boisseau sphérique métallique 2/2 voies en trois parties GEMÜ B44 est à commande pneumatique. L'alliage en acier inoxydable 1.4435 (composition du matériau correspond à 316L) utilisé pour le corps de la vanne à boisseau sphérique avec une faible part de ferrite delta de <3 % est spécialement conçu pour des applications dans le domaine des services de la distribution, à savoir la pharmacie, la transformation des produits alimentaires et la biotechnologie par exemple le traitement de l'eau ou la production de vapeur.Les joints sont uniquement fabriqués en matières plastiques conformes aux exigences FDA, USP Class VI et Régulation (UE) n° 10/2011.
Type: B44: Vanne à boisseau sphérique, métallique, à commande pneumatique, en trois parties, sanitaire, teneur contrôlée en ferrite delta et surfaces en contact avec le fluide selon ASME SF5, ISO 5211, plan de pose, poignée verrouillable, joint d'axe nécessitant peu d'entretien et axe anti-éjection, avec unité anti-statique
DN: 25: DN 25
Forme du corps / boisseau: D: 2/2 voies droites à travers le corps
Type de raccordement: 37: Embouts SMS 3008
Matériau vanne à boisseau: C3: 1.4435 / ASTM A351, taux de ferrite faible
The tender texts have been copied to the clipboard