671100D5940130 6Z 1502

Diaphragm valve, manual

Item number: 88227769
Description
Type 671 Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
DN 100 DN 100
Body configuration D 2/2-way body
Connection type 59 Spigots ASME BPE
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 13 EPDM
Control function 0 manually operated
Actuator version 6Z Thread for mounting of electrical position indicator GEMÜ 1215
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 100 Diaphragm size 100

The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.

  • Optional PVDF handwheel available in white (GEMÜ 611)
  • Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)