Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN
20
DN 20
Body configuration
D
2/2-way body
Connection type
59
Spigots ASME BPE
Valve body material
A6
AL-6XN, block material Alloy, without CE acc. to PED, AL-6XN is no material for pressure equipment in accordance with 2014/68/EU-PED
Diaphragm material
54
PTFE/EPDM one-piece
Control function
0
manually operated
Actuator version
1P9
Operator size 1, sealed, silicone seals
Execution type
1502
Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface
1502
Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size
10
Diaphragm size 10
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: A6: AL-6XN, block material Alloy, without CE acc. to PED, AL-6XN is no material for pressure equipment in accordance with 2014/68/EU-PED
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1P9: Operator size 1, sealed, silicone seals
Execution type: 1502: Ra
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 673: Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: A6: AL-6XN, block material Alloy, without CE acc. to PED, AL-6XN is no material for pressure equipment in accordance with 2014/68/EU-PED
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1P9: Operator size 1, sealed, silicone seals
Execution type: 1502: Ra
Das 2/2-Wege-Membranventil GEMÜ 673 verfügt über ein temperaturbeständiges Kunststoff-Handrad und wird manuell betätigt. Eine Schließbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: Membranventil, manuell betätigt, Kunststoff-Handrad, Metall-Zwischenstück, Schließbegrenzung, optische Stellungsanzeige
DN: 20: DN 20
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 59: Stutzen ASME BPE / DIN 11866 Reihe C
Werkstoff Ventilkörper: A6: AL-6XN, Vollmaterial Alloy, ohne CE nach DGRL, AL-6XN ist kein Werkstoff für Druckgerät gemäß 2014/68/EU
Membranwerkstoff: 54: PTFE/EPDM einteilig
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 1P9: Antrieb abgedichtet, Dichtelemente Silikon
Ausführungsart: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3, innen mechanisch poliert
Oberfläche: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3 innen mechanisch poliert
Membrangröße: 10: Membrangröße 10
Das 2/2-Wege-Membranventil GEMÜ 673 verfügt über ein temperaturbeständiges Kunststoff-Handrad und wird manuell betätigt. Eine Schließbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: 673: Membranventil, manuell betätigt, Kunststoff-Handrad, Metall-Zwischenstück, Schließbegrenzung, optische Stellungsanzeige
DN: 20: DN 20
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 59: Stutzen ASME BPE / DIN 11866 Reihe C
Werkstoff Ventilkörper: A6: AL-6XN, Vollmaterial Alloy, ohne CE nach DGRL, AL-6XN ist kein Werkstoff für Druckgerät gemäß 2014/68/EU
Membranwerkstoff: 54: PTFE/EPDM einteilig
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 1P9: Antrieb abgedichtet, Dichtelemente Silikon
Ausführungsart: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3, innen mechanisch poliert
Oberfläche: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3 innen mechanisch poliert
Membrangröße: 10: Membrangröße 10
Artikelnummer: 88816443 673 20D59A65401P9 1502
La vanne à membrane 2/2 voies GEMÜ 673est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 673: Vanne à membrane, commande manuelle, volant en plastique, rehausse métallique,limiteur de serrage indicateur optique de position
DN: 20: DN 20
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 59: Embouts ASME BPE / DIN 11866 Reihe C
Matériau du corps de vanne: A6: AL-6XN, bloc usiné Alloy, without CE acc. to PED, AL-6XN is no material for pressure equipment in accordance with 2014/68/EU-PED
Matériau de la membrane: 54: PTFE/EPDM une pièce
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 1P9: Taille d'actionneur 1, étanché, joints silicone
Type d'exécution: 1502: Ra
La vanne à membrane 2/2 voies GEMÜ 673est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 673: Vanne à membrane, commande manuelle, volant en plastique, rehausse métallique,limiteur de serrage indicateur optique de position
DN: 20: DN 20
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 59: Embouts ASME BPE / DIN 11866 Reihe C
Matériau du corps de vanne: A6: AL-6XN, bloc usiné Alloy, without CE acc. to PED, AL-6XN is no material for pressure equipment in accordance with 2014/68/EU-PED
Matériau de la membrane: 54: PTFE/EPDM une pièce
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 1P9: Taille d'actionneur 1, étanché, joints silicone
Type d'exécution: 1502: Ra
The tender texts have been copied to the clipboard