1234000Z1P2DM125010H10

Electrical position indicator

Item number: 88233711
Description
Type 1234 Electrical position indicator
Fieldbus 000 Without
Accessory Z Accessory
Device version 1P2D Programming input, Open/Closed position feedback
Electrical connection M125 M12 plug, 5-pin
Travel sensor version 010 Potentiometer, 10 mm length
Housing material H10 Base PSU black, cover PSU

The GEMÜ 1234 electrical position indicator for linear actuators has a microprocessor controlled intelligent position sensor with an integrated analogue travel sensor system. Optical position indication is made by LEDs.

  • Adjustable switch point tolerances
  • Open/Closed position indicator as standard
  • Quick cable connection
  • Easy to fit
  • On-site end position programming
  • Can be fitted to GEMÜ valves or third-party actuators