4242 A4Z07K101040001030

Combi switchbox SA compact

Item number: 88453592
Description
Type 4242 Combi switchbox
Fieldbus A4 AS-Interface, 62 slaves, 8I/8O
Accessory Z Accessory
Housing material 07 Stainless steel base, PC cover
Action K1 Combi switchbox, compact version, single acting
Electrical connection 01 M12 plug, 5-pin, (IO-Link, AS-Interface, DeviceNet version)
Pneumatic connection 04 Air supply 6 mm angled connection, outlet 6 mm angled connection
Option 00 Without
Flow rate 01 14 Nl/min, size 1
Travel sensor version 030 Potentiometer 30 mm length

The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.

  • Fieldbus connection AS-Interface (3.0), ASi-5 and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input
  • Integrated manual override