710 25D 4 2142AU02FN0

Ball valve, pneum. 2/2-way

Item number: 88726892
Description
Type 710 Ball valve, plastic, pneumatically operated
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 4 Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material 2 PVC-C, chlorinated polyvinyl chloride
Liner material 14 EPDM
Control function 2 Normally open (NO)
Actuator version AU02FN Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0020US08F03/05 S09
Operator particulars 0 Anodized aluminium

The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Choice of various body materials and connection types
  • 2/2 and 3/2-way versions available
  • Optionally available with control ball