671 25D39C3170 2 1500

Diaphragm valve, manual

Item number: 88590049
Description
Type 671 Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 39 Flanges ANSI Class 125/150 RF, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material C3 1.4435, investment casting
Diaphragm material 17 EPDM
Control function 0 manually operated
Actuator version 2 Actuator size 2
Execution type 1500 Ra <= 6.3 µm (250 µin.) for media wetted surfaces, blasted internal / external
Surface 1500 Ra ≤ 6.3 μm (250 μin.) for media wetted surfaces, blasted internal/external
Diaphragm size 25 Diaphragm size 25

The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.

  • Optional PVDF handwheel available in white (GEMÜ 611)
  • Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)