673 25D80405M02TS 25U91536

Diaphragm valve, manual

Item number: 88811042
Description
Type 673 Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 80 Clamps ASME BPE Face to face ASME BPE
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 5M PTFE/EPDM two-piece
Control function 0 manually operated
Actuator version 2TS With seal adjuster, black handwheel
DN -2 25 DN 25
Connection type spigot 2 U9 Spigots ASME BPE, spigot length 7mm
Execution type 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Diaphragm size 25 Diaphragm size 25

The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body