673 40DA4401703P9 40A51502

Diaphragm valve, manual

Item number: 88866073
Description
Type 673 Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type A4 Aseptic flange, DIN 11864-NF, series B, length, FTF EN 558, series 1, length only for body configuration D
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 17 EPDM
Control function 0 manually operated
Actuator version 3P9 Operator size 3, sealed, silicone seals
DN -2 40 DN 40
Connection type, spigot 2 A5 Aseptic flange, DIN 11864-BF, series B
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 40 Diaphragm size 40

The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body