Diaphragm valve, motorized, electro mechanical hollow shaft actuator, webserver, display, keypad, electronic limitation of opening and closing stroke
DN
20
DN 20
Body configuration
D
2/2-way body
Connection type
8
Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material
39
1.4408, PFA lined
Voltage / Frequency
C1
24 V DC
Control module
L0
OPEN/CLOSE, positioner and process controller
Actuator version
1A
Actuator size 1
Diaphragm size
25
Diaphragm size 25
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.
The GEMÜ 649 eSyDrive diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Open/Close function, positioner and process controller
Force and speed are variably adjustable
Extensive diagnostic functions
Operable via web interface eSy-Web or Modbus TCP
Hollow shaft drive based on brushless and sensorless technology
Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)
Hermetic separation between medium and actuator
The diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Type: 649: Diaphragm valve, motorized, electro mechanical hollow shaft actuator, webserver, display, keypad, electronic limitation of opening and closing stroke
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 39: 1.4408, PFA lined
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Actuator version: 1A: Actuator size 1
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 649 eSyDrive diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Type: 649: Diaphragm valve, motorized, electro mechanical hollow shaft actuator, webserver, display, keypad, electronic limitation of opening and closing stroke
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 39: 1.4408, PFA lined
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Actuator version: 1A: Actuator size 1
Diaphragm size: 25: Diaphragm size 25
Item number: 88928892 649 20D 8395YC1L0 1A
Das Membranventil wird durch einen elektromotorischen Hohlwellenantrieb betätigt. Dieser basiert auf einer bürsten- und sensorlosen Technik und garantiert dadurch eine hohe Performance und Lebensdauer. Das Ventil ist neben Auf-/Zu-Anwendungen besonders für variable und komplexe Regelanwendungen geeignet. Zur Parametrierung und Diagnose verfügt der Ventilantrieb über einen integrierten Webserver.
Typ: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 20: DN 20
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8: Flansch EN 1092, PN 16, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 39: 1.4408, PFA-Auskleidung
Membranwerkstoff: 5Y: PTFE/EPDM zweiteilig für Auskleidekörper
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Antriebsausführung: 1A: Antriebsgröße 1
Membrangröße: 25: Membrangröße 25
Das Membranventil GEMÜ 649 eSyDrive wird durch einen elektromotorischen Hohlwellenantrieb betätigt. Dieser basiert auf einer bürsten- und sensorlosen Technik und garantiert dadurch eine hohe Performance und Lebensdauer. Das Ventil ist neben Auf-/Zu-Anwendungen besonders für variable und komplexe Regelanwendungen geeignet. Zur Parametrierung und Diagnose verfügt der Ventilantrieb über einen integrierten Webserver.
Typ: 649: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 20: DN 20
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8: Flansch EN 1092, PN 16, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 39: 1.4408, PFA-Auskleidung
Membranwerkstoff: 5Y: PTFE/EPDM zweiteilig für Auskleidekörper
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Antriebsausführung: 1A: Antriebsgröße 1
Membrangröße: 25: Membrangröße 25
Artikelnummer: 88928892 649 20D 8395YC1L0 1A
La vanne à membrane est pilotée par un actionneur à arbre creux à commande motorisée. Celui-ci est basé sur une technologie sans balai et sans capteur, afin de garantir des performances élevées et une longue durée de vie. En plus des applications Tout ou Rien, la vanne est également adaptée aux applications de régulation variables et complexes. L'actionneur de la vanne dispose d'un serveur web intégré pour le paramétrage et le diagnostic à distance.
Type: 649: Vanne à membrane, commande électrique, actionneur électro-mécanique à arbre creux, serveur Web, écran, clavier, limitation électronique de course et de fermeture
DN: 20: DN 20
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 8: Brides EN 1092 / PN16 / forme B, encombrement EN 558, série 1, ISO 5752, série de base 1
Matériau du corps de vanne: 39: 1.4408, revêtu PFA
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Type d'actionneur: 1A: Taille d'actionneur 1
Taille de membrane: 25: Taille de membrane 25
La vanne à membrane GEMÜ 649 eSyDrive est pilotée par un actionneur à arbre creux à commande motorisée. Celui-ci est basé sur une technologie sans balai et sans capteur, afin de garantir des performances élevées et une longue durée de vie. En plus des applications Tout ou Rien, la vanne est également adaptée aux applications de régulation variables et complexes. L'actionneur de la vanne dispose d'un serveur web intégré pour le paramétrage et le diagnostic à distance.
Type: 649: Vanne à membrane, commande électrique, actionneur électro-mécanique à arbre creux, serveur Web, écran, clavier, limitation électronique de course et de fermeture
DN: 20: DN 20
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 8: Brides EN 1092 / PN16 / forme B, encombrement EN 558, série 1, ISO 5752, série de base 1
Matériau du corps de vanne: 39: 1.4408, revêtu PFA
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Type d'actionneur: 1A: Taille d'actionneur 1
Taille de membrane: 25: Taille de membrane 25
Numéro d'article: 88928892 649 20D 8395YC1L0 1A
The tender texts have been copied to the clipboard