The GEMÜ R649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Hermetic separation between medium and actuator
Installation for optimized draining is possible
Open/Close function, positioner and process controller
Force and speed are variably adjustable
Extensive diagnostic functions
Operable via web interface eSy-Web or Modbus TCP
Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)
The GEMÜ R649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Type: R649: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 32: DN 32
Body configuration: D: 2/2-way body
Connection type: 0: Spigot DIN
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 29: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Actuator version: 1A: Actuator size 1
Diaphragm size: 25: Diaphragm size 25
The GEMÜ R649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Type: R649: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 32: DN 32
Body configuration: D: 2/2-way body
Connection type: 0: Spigot DIN
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 29: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Actuator version: 1A: Actuator size 1
Diaphragm size: 25: Diaphragm size 25
Item number: 88729917 R649 32D 07129C1L0 1A
Das Membranventil GEMÜ R649 wird durch einen elektromotorischen Hohlwellenantrieb betätigt. Dieser basiert auf einer bürsten- und sensorlosen Technik und garantiert dadurch eine hohe Performance und Lebensdauer. Das Ventil ist neben Auf-/Zu-Anwendungen besonders für variable und komplexe Regelanwendungen geeignet. Zur Parametrierung und Diagnose verfügt der Ventilantrieb über einen integrierten Webserver.
Typ: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 32: DN 32
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 0: Stutzen DIN
Werkstoff Ventilkörper: 71: Inliner PP-H, grau, Outliner PP, verstärkt
Membranwerkstoff: 29: EPDM
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Antriebsausführung: 1A: Antriebsgröße 1
Membrangröße: 25: Membrangröße 25
Das Membranventil GEMÜ R649 wird durch einen elektromotorischen Hohlwellenantrieb betätigt. Dieser basiert auf einer bürsten- und sensorlosen Technik und garantiert dadurch eine hohe Performance und Lebensdauer. Das Ventil ist neben Auf-/Zu-Anwendungen besonders für variable und komplexe Regelanwendungen geeignet. Zur Parametrierung und Diagnose verfügt der Ventilantrieb über einen integrierten Webserver.
Typ: R649: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 32: DN 32
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 0: Stutzen DIN
Werkstoff Ventilkörper: 71: Inliner PP-H, grau, Outliner PP, verstärkt
Membranwerkstoff: 29: EPDM
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Antriebsausführung: 1A: Antriebsgröße 1
Membrangröße: 25: Membrangröße 25
Artikelnummer: 88729917 R649 32D 07129C1L0 1A
La vanne à membrane GEMÜ R649 est actionnée par un actionneur à arbre creux à commande motorisée. Celui-ci est basé sur une technique sans balai et sans capteur, afin de garantir des performances élevées et une longue durée de vie. En plus des applications Tout ou rien, la vanne est également adaptée aux applications de régulation variables et complexes. L'actionneur de vanne dispose d'un serveur web intégré pour le paramétrage et le diagnostic.
Type: R649: Vanne à membrane, commande électrique, actionneur électro-mécanique à arbre creux, eSyDrive
DN: 32: DN 32
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 0: Embouts DIN
Matériau du corps de vanne: 71: Revêtement interne PP-H, gris / revêtement externe PP, renforcé
Matériau de la membrane: 29: EPDM
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Type d'actionneur: 1A: Taille d'actionneur 1
Taille de membrane: 25: Taille de membrane 25
La vanne à membrane GEMÜ R649 est actionnée par un actionneur à arbre creux à commande motorisée. Celui-ci est basé sur une technique sans balai et sans capteur, afin de garantir des performances élevées et une longue durée de vie. En plus des applications Tout ou rien, la vanne est également adaptée aux applications de régulation variables et complexes. L'actionneur de vanne dispose d'un serveur web intégré pour le paramétrage et le diagnostic.
Type: R649: Vanne à membrane, commande électrique, actionneur électro-mécanique à arbre creux, eSyDrive
DN: 32: DN 32
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 0: Embouts DIN
Matériau du corps de vanne: 71: Revêtement interne PP-H, gris / revêtement externe PP, renforcé
Matériau de la membrane: 29: EPDM
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Type d'actionneur: 1A: Taille d'actionneur 1
Taille de membrane: 25: Taille de membrane 25
Numéro d'article: 88729917 R649 32D 07129C1L0 1A
The tender texts have been copied to the clipboard