The GEMÜ Q40 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Resistant stainless steel piston actuator, free from non-ferrous metals
Fast, safe tube replacement
Simple replacement of inserts and compressors for various tube sizes with the same actuator
High quality and long service life
Minimized strain on the tube due to the optimized compressor
Positioners and process controllers can be mounted
Several installation options possible in the plant thanks to the mounting flange or female thread on the body
The 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Type: Q40: Pinch valve, pneumatically operated, stainless steel piston actuator
Hose inner diameter: 8: 1/2 " inner diameter
Tube outside diameter: DH: Outside diameter 19.100 mm (3/4")
Tube carrier version: 7P: Plastic version, tube carrier stainless steel & tube holder PA
Control function: 1: Normally closed (NC)
Actuator version: 1P1: Operator size 1P1
Mounting variant: FT: With top mounting flange
The GEMÜ Q40 2/2-way pinch valve has a stainless steel piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the inserts' contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Type: Q40: Pinch valve, pneumatically operated, stainless steel piston actuator
Hose inner diameter: 8: 1/2 " inner diameter
Tube outside diameter: DH: Outside diameter 19.100 mm (3/4")
Tube carrier version: 7P: Plastic version, tube carrier stainless steel & tube holder PA
Control function: 1: Normally closed (NC)
Actuator version: 1P1: Operator size 1P1
Mounting variant: FT: With top mounting flange
Item number: 88738597 Q40 8DH7P11P1 FT
Das 2/2-Wege-Schlauchquetschventil verfügt über einen Edelstahl-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil führt einen Schlauch, der zur Steuerung und Regelung von Medien durch ein Druckstück von oben zusammengepresst wird. Durch die speziell entwickelte Kontur des Druckstücks und die Kontur der Einsätze wird die Belastung des Schlauches minimiert und somit die Lebensdauer der Schläuche erhöht. Mit einfachen Handgriffen und ohne Werkzeuge können Schläuche sicher eingelegt und entnommen werden. Als Steuerfunktion stehen „Federkraft geschlossen (NC)“ und „Federkraft geöffnet (NO)“ zur Verfügung. Eine optische Stellungsanzeige ist serienmäßig integriert.
Typ: Schlauchquetschventil, pneumatisch betätigt, Edelstahl-Kolbenantrieb
Schlauchinnendurchmesser: 8: 1/2 " Innendurchmesser
Schlauchaußendurchmesser: DH: 19,100 mm (3/4") Außendurchmesser
Ausführung Schlauchträger: 7P: Kunststoff Ausführung, Schlauchträger Edelstahl & Schlauchaufnahme PA
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 1P1: Antriebsgröße 1P1
Montage Variante: FT: Mit Befestigungsflansch oben
Das 2/2-Wege-Schlauchquetschventil GEMÜ Q40 verfügt über einen Edelstahl-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil führt einen Schlauch, der zur Steuerung und Regelung von Medien durch ein Druckstück von oben zusammengepresst wird. Durch die speziell entwickelte Kontur des Druckstücks und die Kontur der Einsätze wird die Belastung des Schlauches minimiert und somit die Lebensdauer der Schläuche erhöht. Mit einfachen Handgriffen und ohne Werkzeuge können Schläuche sicher eingelegt und entnommen werden. Als Steuerfunktion stehen „Federkraft geschlossen (NC)“ und „Federkraft geöffnet (NO)“ zur Verfügung. Eine optische Stellungsanzeige ist serienmäßig integriert.
Typ: Q40: Schlauchquetschventil, pneumatisch betätigt, Edelstahl-Kolbenantrieb
Schlauchinnendurchmesser: 8: 1/2 " Innendurchmesser
Schlauchaußendurchmesser: DH: 19,100 mm (3/4") Außendurchmesser
Ausführung Schlauchträger: 7P: Kunststoff Ausführung, Schlauchträger Edelstahl & Schlauchaufnahme PA
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 1P1: Antriebsgröße 1P1
Montage Variante: FT: Mit Befestigungsflansch oben
Artikelnummer: 88738597 Q40 8DH7P11P1 FT
La vanne à pincement 2/2 voies est dotée d'un actionneur à piston en inox et d'une commande pneumatique. Cette vanne guide un tuyau qui est comprimé par le haut par un sabot à des fins de contrôle et régulation des fluides. Le contour spécialement développé du sabot ainsi que le contour de l'insert minimisent la contrainte exercée sur le tuyau, ce qui augmente la durée de vie des tuyaux. Les tuyaux peuvent être insérés et retirés en toute sécurité en quelques gestes, sans outils. Cette vanne est disponible avec les fonctions de commande « Normalement fermée (NF) » et « Normalement ouverte (NO) ». Un indicateur optique de position est intégré de série.
Type: Q40: Pinch valve, pneumatically operated, stainless steel piston actuator
Hose inner diameter: 8: 1/2 " inner diameter
Diamètre extérieur du tuyau: DH: Diamètre extérieur 19,100 mm (3/4")
Version du porte-tuyau: 7P: Version plastique, porte-tuyau inox & logement du tuyau PA
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 1P1: Taille d'actionneur 1P1
Mounting variant: FT: With top mounting flange
La vanne à pincement 2/2 voies GEMÜ Q40 est dotée d'un actionneur à piston en inox et d'une commande pneumatique. Cette vanne guide un tuyau qui est comprimé par le haut par un sabot à des fins de contrôle et régulation des fluides. Le contour spécialement développé du sabot ainsi que le contour de l'insert minimisent la contrainte exercée sur le tuyau, ce qui augmente la durée de vie des tuyaux. Les tuyaux peuvent être insérés et retirés en toute sécurité en quelques gestes, sans outils. Cette vanne est disponible avec les fonctions de commande « Normalement fermée (NF) » et « Normalement ouverte (NO) ». Un indicateur optique de position est intégré de série.
Type: Q40: Pinch valve, pneumatically operated, stainless steel piston actuator
Hose inner diameter: 8: 1/2 " inner diameter
Diamètre extérieur du tuyau: DH: Diamètre extérieur 19,100 mm (3/4")
Version du porte-tuyau: 7P: Version plastique, porte-tuyau inox & logement du tuyau PA
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 1P1: Taille d'actionneur 1P1
Mounting variant: FT: With top mounting flange
Numéro d'article: 88738597 Q40 8DH7P11P1 FT
The tender texts have been copied to the clipboard