C67 6T7730540 1E 677 HPW

Cleanstar valve, manual

Item number: 88674847
Description
Type C67 Diaphragm valve, manually operated, plastic handwheel, seal adjuster
Connection size 6 3/8", international code: 6
Body configuration T T body
Connection type 77 Flare connection with PFA union nut
Valve body material 30 PFA, perfluoroalkoxy
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 1E Operator size 1, with ECTFE union nut
Connection size 2 6 3/8", international code-2: 6
Connection type spigot 2 77 Flare connection with PFA union nut
High Purity version HPW High Purity white
Diaphragm size 6 Diaphragm size 6

The GEMÜ C67 HPW CleanStar ultra pure 2/2-way diaphragm valve is manually operated. All media wetted parts are made of PFA or PTFE. A seal adjuster (not with actuator size 4) and optical position indicator are integrated as standard. This High Purity version of the CleanStar series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.

  • High purity due to cleanroom manufacturing
  • High Flow version selectable
  • High flow rate with low-stress media channelling
  • Minimal deadleg
  • Optional flow direction
  • Also available as T valve
  • The valve is available with an ECTFE union nut as an option.
  • Reduced costs thanks to long service life