The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.
Easily adjustable, integrated opening stroke and closing stroke limiter
Precise stroke scale (10 scale points per turn) on the actuator top
High level of reproducibility of the flow rates thanks to distance sleeves integrated in the shut-off diaphragms
Fast cycle duties due to minimized filling volume
The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.
Type: 660: Diaphragm valve, pneumatically operated, stainless steel piston actuator, stroke limiter and seal adjuster
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8E: Clamps ISO 2852 / SMS 3017 Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Operator size 2T1
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.
Type: 660: Diaphragm valve, pneumatically operated, stainless steel piston actuator, stroke limiter and seal adjuster
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 8E: Clamps ISO 2852 / SMS 3017 Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Operator size 2T1
Execution type: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface: 1507: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size: 25: Diaphragm size 25
Item number: 88639952 660 25D8E405412T1 1507
Das 2/2-Wege-Membranventil verfügt über einen Edelstahl-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil wurde für die Dosierung und Abfüllung unterschiedlichster Produkte konzipiert. Alle Antriebsteile sind aus Edelstahl (ausgenommen Dichtelemente). Als Steuerfunktion stehen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung. Eine Öffnungshub- und Schließhubbegrenzung und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: Membranventil, pneumatisch betätigt, Edelstahl-Kolbenantrieb, Hub- und Schließbegrenzung
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8E: Clamp ISO 2852 für Rohr ISO 2037, Clamp SMS 3017 für Rohr SMS 3008 Baulänge FTF EN 558 Reihe 7, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 54: PTFE/EPDM einteilig
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 2T1: Antriebsgröße 2T1
Ausführungsart: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Oberfläche: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Membrangröße: 25: Membrangröße 25
Das 2/2-Wege-Membranventil GEMÜ 660 verfügt über einen Edelstahl-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil wurde für die Dosierung und Abfüllung unterschiedlichster Produkte konzipiert. Alle Antriebsteile sind aus Edelstahl (ausgenommen Dichtelemente). Als Steuerfunktion stehen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung. Eine Öffnungshub- und Schließhubbegrenzung und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: 660: Membranventil, pneumatisch betätigt, Edelstahl-Kolbenantrieb, Hub- und Schließbegrenzung
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8E: Clamp ISO 2852 für Rohr ISO 2037, Clamp SMS 3017 für Rohr SMS 3008 Baulänge FTF EN 558 Reihe 7, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 54: PTFE/EPDM einteilig
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 2T1: Antriebsgröße 2T1
Ausführungsart: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Oberfläche: 1507: Ra ≤ 0,6 µm (25 µin.) für medienberührte Oberflächen, innen mechanisch poliert
Membrangröße: 25: Membrangröße 25
Artikelnummer: 88639952 660 25D8E405412T1 1507
La vanne à membrane 2/2 voies dispose d'un actionneur pneumatique à piston en inox. La vanne a été conçue pour le dosage et le remplissage d'un grand nombre de produits. Tous les composants de l'actionneur sont en inox (excepté les joints). Cette vanne est disponible avec les fonctions de commande « Normalement fermée (NF) », « Normalement ouverte (NO) » et « Double effet (DE) ». Un limiteur de course d'ouverture et de fermeture ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 660: Vanne à membrane, commande pneumatique, actionneur à piston en inox, limiteurs de course et de serrage
DN: 25: DN 25
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 8E: Clamps ISO 2852 / SMS 3017 encombrement EN 558 série 7
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 54: PTFE/EPDM une pièce
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 2T1: Taille d'actionneur 2T1
Type d'exécution: 1507: Ra ≤ 0,6 µm (25 µin.) pour surfaces en contact avec le fluide, poli mécanique intérieur
Surface: 1507: Ra ≤ 0,6 µm (25 µin.) pour surfaces en contact avec le fluide, poli mécanique intérieur
Taille de membrane: 25: Taille de membrane 25
La vanne à membrane 2/2 voies GEMÜ 660 dispose d'un actionneur pneumatique à piston en inox. La vanne a été conçue pour le dosage et le remplissage d'un grand nombre de produits. Tous les composants de l'actionneur sont en inox (excepté les joints). Cette vanne est disponible avec les fonctions de commande « Normalement fermée (NF) », « Normalement ouverte (NO) » et « Double effet (DE) ». Un limiteur de course d'ouverture et de fermeture ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 660: Vanne à membrane, commande pneumatique, actionneur à piston en inox, limiteurs de course et de serrage
DN: 25: DN 25
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 8E: Clamps ISO 2852 / SMS 3017 encombrement EN 558 série 7
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 54: PTFE/EPDM une pièce
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 2T1: Taille d'actionneur 2T1
Type d'exécution: 1507: Ra ≤ 0,6 µm (25 µin.) pour surfaces en contact avec le fluide, poli mécanique intérieur
Surface: 1507: Ra ≤ 0,6 µm (25 µin.) pour surfaces en contact avec le fluide, poli mécanique intérieur
Taille de membrane: 25: Taille de membrane 25
Numéro d'article: 88639952 660 25D8E405412T1 1507
The tender texts have been copied to the clipboard