The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
No air consumption when idle
Simple mounting to various valve actuators
Simple commissioning due to automatic initialization
Speed-AP function for fast mounting and initialization
Easy operation due to balanced pre-configuration
Compact design
The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
Type: 1434: Electro-pneumatic positioner µPos
Fieldbus: 000: Without (3-wire version)
Accessory: Z: Accessory
Action: 1: Single acting
Set value input: A: 4 - 20 mA set value input
Housing material: 14: Aluminium base anodized
Pneumatic connection: U: Air supply via push-in connector, angle, for 1/4" tube, outlet via push-in connector, angle, for 1/4" tube
Option: 00: Without
Flow rate: 01: 15 l/min
Travel sensor version: 030: Potentiometer, 30 mm length
Execution type: 2442: Dead zone presetting 2%
The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
Type: 1434: Electro-pneumatic positioner µPos
Fieldbus: 000: Without (3-wire version)
Accessory: Z: Accessory
Action: 1: Single acting
Set value input: A: 4 - 20 mA set value input
Housing material: 14: Aluminium base anodized
Pneumatic connection: U: Air supply via push-in connector, angle, for 1/4" tube, outlet via push-in connector, angle, for 1/4" tube
Option: 00: Without
Flow rate: 01: 15 l/min
Travel sensor version: 030: Potentiometer, 30 mm length
Execution type: 2442: Dead zone presetting 2%
Item number: 88710771 1434000Z1A14U0001030 2442
Der digitale elektropneumatische Stellungsregler GEMÜ 1434 μPos dient zur Steuerung von pneumatisch betätigten Prozessventilen mit einfachwirkenden Linearantrieben kleiner bis mittlerer Nennweiten. Das robuste und zugleich kompakte Gehäuse besitzt eine transparente Abdeckung. Für die Statusanzeige sind LEDs integriert. Aufgrund der optimal abgestimmten Vorkonfiguration kann bei diesem Produkt auf ein Display mit Bedientasten verzichtet werden. Die Pneumatik- und Elektroanschlüsse sind platzsparend und leicht zugänglich angeordnet. All dies macht GEMÜ 1434 μPos zur kostengünstigen Lösung für Regelaufgaben mit Basisanforderungen.
Typ: elektropneumatischer Stellungsregler µPos
Feldbus: 000: ohne (3-Leiter Ausführung)
Zubehör: Z: Zubehör
Wirkungsweise: 1: Einfachwirkend
Sollwerteingang: A: 4 - 20 mA, Sollwertvorgabe
Gehäusewerkstoff: 14: Unterteil Aluminium eloxiert
Pneumatischer Anschluss: U: Zuluft über Schnellsteckverbinder winklig für 1/4" Schlauch, Ausgang über Schnellsteckverbinder winklig für 1/4" Schlauch
Option: 00: ohne
Durchflussleistung: 01: 15 l/min
Weggeberausführung: 030: Potentiometer 30 mm Länge
Ausführungsart: 2442: Voreinstellung Totzone 2%
Der digitale elektropneumatische Stellungsregler GEMÜ 1434 μPos dient zur Steuerung von pneumatisch betätigten Prozessventilen mit einfachwirkenden Linearantrieben kleiner bis mittlerer Nennweiten. Das robuste und zugleich kompakte Gehäuse besitzt eine transparente Abdeckung. Für die Statusanzeige sind LEDs integriert. Aufgrund der optimal abgestimmten Vorkonfiguration kann bei diesem Produkt auf ein Display mit Bedientasten verzichtet werden. Die Pneumatik- und Elektroanschlüsse sind platzsparend und leicht zugänglich angeordnet. All dies macht GEMÜ 1434 μPos zur kostengünstigen Lösung für Regelaufgaben mit Basisanforderungen.
Typ: 1434: elektropneumatischer Stellungsregler µPos
Feldbus: 000: ohne (3-Leiter Ausführung)
Zubehör: Z: Zubehör
Wirkungsweise: 1: Einfachwirkend
Sollwerteingang: A: 4 - 20 mA, Sollwertvorgabe
Gehäusewerkstoff: 14: Unterteil Aluminium eloxiert
Pneumatischer Anschluss: U: Zuluft über Schnellsteckverbinder winklig für 1/4" Schlauch, Ausgang über Schnellsteckverbinder winklig für 1/4" Schlauch
Option: 00: ohne
Durchflussleistung: 01: 15 l/min
Weggeberausführung: 030: Potentiometer 30 mm Länge
Ausführungsart: 2442: Voreinstellung Totzone 2%
Artikelnummer: 88710771 1434000Z1A14U0001030 2442
Le positionneur électropneumatique digital GEMÜ 1434 μPos sert au contrôle de vannes à commande pneumatique avec des actionneurs linéaires à simple effet dont les diamètres nominaux sont petits à moyens. Le boîtier robuste et compact possède un couvercle transparent. Des LED sont intégrées pour les indications d'état. Grâce à une pré-configuration adaptée de manière optimale, il n'est plus nécessaire d'utiliser un écran avec touches de commande pour ce produit. Les raccords pneumatiques et électriques sont disposés de manière à assurer un gain de place et à en faciliter l'accès. Tout ceci fait de GEMÜ 1434 μPos une solution économique pour les demandes de régulation s'accompagnant d'exigences basiques.
Type: 1434: Positionneur électropneumatique µPos
Bus de terrain: 000: Sans (version 3 fils)
Accessoire: Z: Accessoire
Fonction de commande: 1: Simple effet (purge du circuit d'air)
Entrée de consigne: A: Signal de consigne 4-20 mA
Matériau du boîtier: 14: Embase aluminium
Raccordement pneumatique: U: Alimentation en air/sortie par raccord rapide, coudé, pour tube de 1/4"
Option: 00: Sans
Débit: 01: 15 l/min
Version capteur déplacement: 030: Potentiomètre 30 mm de course
Type d'exécution: 2442: Préréglage de zone morte 2%
Le positionneur électropneumatique digital GEMÜ 1434 μPos sert au contrôle de vannes à commande pneumatique avec des actionneurs linéaires à simple effet dont les diamètres nominaux sont petits à moyens. Le boîtier robuste et compact possède un couvercle transparent. Des LED sont intégrées pour les indications d'état. Grâce à une pré-configuration adaptée de manière optimale, il n'est plus nécessaire d'utiliser un écran avec touches de commande pour ce produit. Les raccords pneumatiques et électriques sont disposés de manière à assurer un gain de place et à en faciliter l'accès. Tout ceci fait de GEMÜ 1434 μPos une solution économique pour les demandes de régulation s'accompagnant d'exigences basiques.
Type: 1434: Positionneur électropneumatique µPos
Bus de terrain: 000: Sans (version 3 fils)
Accessoire: Z: Accessoire
Fonction de commande: 1: Simple effet (purge du circuit d'air)
Entrée de consigne: A: Signal de consigne 4-20 mA
Matériau du boîtier: 14: Embase aluminium
Raccordement pneumatique: U: Alimentation en air/sortie par raccord rapide, coudé, pour tube de 1/4"
Option: 00: Sans
Débit: 01: 15 l/min
Version capteur déplacement: 030: Potentiomètre 30 mm de course
Type d'exécution: 2442: Préréglage de zone morte 2%
Numéro d'article: 88710771 1434000Z1A14U0001030 2442
The tender texts have been copied to the clipboard