C30 8L7730H3BBGBAZ2 HPW

Pressure gauge w. diaph. seal

Item number: 88849611
Description
Type C30 Druckmessgerät
Connection size 8 1/2", international code: 8
Mounting version L In-Line
Connection type 77 Flare connection with PFA union nut, Back, center mount, not possible with switching contacts
Body material 30 PFA, perfluoroalkoxy
Diaphragm material H3 PFA
Unit B Double scale bar / psi, Double scale bar / psi
Measuring range BG 0 - 60 psi, 0 - 400 kPa, 0.0 - 4.0 bar
Sight glass A Acrylic glass
Switching contacts Z Without
Fill fluid 2 Isopropyl alcohol (IPA)/DI water 50:50
High Purity version HPW High Purity white

The GEMÜ C30 pressure measurement device is equipped with a PFA transmitter and an analogue pressure gauge. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).

  • The proven GEMÜ CleanStar® technology is the basis of the transmitter
  • Working medium hermetically isolated from the gauge by a patented PFA double diaphragm
  • Pressure gauge can be positioned through 360° enabling individual user options
  • Production, assembly, calibration and packaging in cleanroom ISO 6
  • Minimal deadleg