560 15D59C25P 1 1904

Angle seat check valve

Item number: 88817171
Description
Type 560 Angle seat check valve
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 59 Spigots ASME BPE
Valve body material C2 1.4435, investment casting
Seat seal 5P PTFE FDA-compliant, USP class VI
Actuator version 1 Actuator size 1
Type of design 1904 Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished, surface finish data refers to media wetted surfaces
Surface 1904 Ra <= 0.8 µm internal, mechanically polished, external surface electrolytically gloss polished

The GEMÜ 560 check valve comprises an angle seat valve body in stainless steel. The valve has either a PTFE or PFA seat for tight shut off. The valve is available with various connection types. The valve is available with various connection types.

  • High flow rates due to angle seat design
  • Seven different connection codes for worldwide use