Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Product training:
Diaphragm valves

Compact and practical

  • Date: 15 Jun 2026

  • Duration: 4 hours

  • Location: Microsoft Teams Meeting

  • Training level: New to the job

  • Certification: Certification included

  • Language: English

  • Maximum number of participants: 15

  • Cost: 250€

Content and objectives

In the GEMÜ product training course "Diaphragm valves", you will acquire practical and application-orientated knowledge about the design, function and use of modern diaphragm valves. You will gain a sound insight into technical principles and industry-specific requirements: Clearly explained and directly transferable to your daily work.

This training course will help you to handle valve technology safely and efficiently - from theory to practical implementation. Below we provide you with a detailed overview of the content covered.

Basic principles of diaphragm valves

Functional principle

You will learn about the functional principle of modern diaphragm valves - comprehensibly, technically precise and with everyday practice in mind. You will learn how the special construction, the dead space-free design and the hermetic sealing of the medium contribute to safe, hygienic and efficient process control.


Product benefits

Using specific examples, we will show you the advantages diaphragm valves offer in industrial applications - for example with abrasive, corrosive or sensitive media. You will recognise how you can reduce downtime, lower maintenance costs and control processes more stably with the right type of valve.

Design and components of diaphragm valves

Structure in detail

You will receive a structured overview of the key components of a diaphragm valve - from the housing and valve body to the diaphragm, seals and different actuator variants. In the training course, you will learn how these components interact and what role they play in performance, tightness and ease of maintenance.


Application and safety functions

You will learn about the different actuator types and their safety functions. We will show you when to use which variant - for example, for reset functions, emergency control positions or critical media.


Special variants

You will also gain an insight into customised diaphragm valves. These include special connection types, material combinations and customisation to individual operating parameters: Tailored to special requirements in industrial applications.

Applications and areas of use

Industry-specific use cases

You will learn how diaphragm valves are used in industries such as pharmaceuticals, food technology, chemicals and water treatment - each with their own special requirements. Using practical examples, you will learn how the valves support safety, hygiene and process stability.


Technical selection criteria

You will understand which technical parameters are decisive in the selection process: Temperature, pressure, flow rate and media properties. We also cover requirements for cleanability, material compatibility and industry-specific standards and approvals - so that you can identify the right solution for every application.

Make confident decisions with knowledge: Why your participation is worthwhile

Advantages of our product training

The "Diaphragm valves" product training course lays the foundation for an in-depth understanding of modern diaphragm valves. You will not only gain theoretical knowledge, but also valuable practical skills that you can apply directly in your everyday work. Whether for beginners or for professionals who want to refresh their knowledge: This training course gives you the ideal opportunity to further your education in a key area of valve technology.

Four simple steps to participating in training

Registration process