Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Product training:
PD valves

Compact and practical

  • Date: 27 Oct 2026

  • Duration: 2 hours

  • Location: Headquarter Kupferzell

  • Training level: New to the job

  • Certification: Certification included

  • Language: German

  • Maximum number of participants: 15

  • Cost: 250€

Content and objectives

In the GEMÜ product training course "PD valves", you will acquire practical knowledge about the design, function and application of modern plug diaphragm valves. You will learn how the optimized PD geometry and precise control behaviour contribute to safe, sterile and efficient process control. In addition to technical basics, we also cover industry-specific requirements - so that you can use PD valves safely, in accordance with standards and in line with the application.

Basics of PD valves

Functional principle

You will gain a clear understanding of the functional principle of PD valves. You will learn how the compact design, the improved control characteristics and the optimised seat geometry contribute to process-safe and hygienic applications.


Product advantages

Using specific examples, we show the advantages PD valves offer in hygienically sensitive areas such as pharmaceuticals or biotechnology - for example in terms of dead space, cleanability and control behaviour.

Design and components of PD valves

Detailed analysis of the valve structure

You will learn about the structure of a PD valve in detail - from the valve body and drive unit to the PD geometry, seat shape and sealing mechanism.


Use and safety functions

We will show you which safety functions different drive types offer and in which processes they are particularly useful.


Special variants

In the training course, we present customised PD valves - for example with integrated bypass for demanding process environments.

Applications and areas of use

Industry-specific use cases

PD valves are used wherever the highest standards of hygiene, cleanability and tightness apply - for example in the pharmaceutical, biotech, food and chemical industries.


Technical selection criteria

You will learn which technical parameters are decisive for the selection - including temperature, pressure, flow behaviour, media contact and industry-specific approvals (e.g. FDA, USP, EHEDG).

Make confident decisions with knowledge: Why your participation is worthwhile

Advantages of our product training

With the "PD valves" product training course, you will deepen your knowledge of plug diaphragm valves in hygiene-critical applications. You will learn how design, function and material selection interact - and practise the safe use of this type of valve directly on the product. The training course is aimed at anyone who wants to expand or refresh their expertise in handling PD valves: Compact, understandable and practical.

Four simple steps to participating in training

Registration process