Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +41 41 799 05 55

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Product training:
M-blocks

Compact and practical

  • Date: 4 Mar 2026

  • Duration: 4 hours

  • Location: Headquarter Kupferzell

  • Training level: New to the job

  • Certification: Certification included

  • Language: German

  • Maximum number of participants: 15

  • Cost: 250€

Content and objectives

In the GEMÜ product training course "M-blocks", you will acquire practical expertise on the design, function and use of modern M-block systems. You will learn how to use dead space-optimised designs and media-guided valve functions in a safe, hygienic and process-oriented manner. In addition to the technical basics, we also focus on application-specific requirements - so that you can select, use and operate M-blocks efficiently.

Basics of M-blocks

Functional principle

You will learn how M-blocks are designed and what requirements they have to fulfil in terms of media routing, sealing geometry and cleanability. The focus here is on the combination of safety, efficiency and hygiene: explained in a compact and practical way.


Product advantages

We show the advantages that M-blocks offer in industrial applications - for example through reduced interfaces, space-saving design and lower maintenance requirements.

Structure and components of M-blocks

Detailed analysis of the valve structure

You will gain an insight into the main components of an M-block, from the drive unit and valve chambers to control connections and sealing systems. We cover both standard solutions and specific designs.


Use and safety functions

You will learn which drive technologies can be integrated, which safety functions are relevant for the process - and when which design is used.


Special variants

We will introduce you to existing GEMÜ configurations and explain customer-specific variants - for example multi-port blocks or M-blocks with integrated sensor or non-return solutions.

Applications and areas of use

Industry-specific use cases

You will discover where M-blocks are used today: for example in the pharmaceutical, food and water treatment industries. We will show you the advantages they offer in complex systems: short distances, easy cleaning, and high operational reliability.


Technical selection criteria

You will learn what is important when selecting an M-block - from temperature, pressure and media type to cleaning requirements, approvals and industry-specific standards.

Make confident decisions with knowledge: Why your participation is worthwhile

Advantages of our product training

In the "M-Blocks" product training course, you will deepen your knowledge of the design, function and application of modern media-guided valve blocks. You will learn how compact M-block systems are designed to minimise dead space, be easy to clean and save space - and practise using them directly on the product. The training is aimed at anyone who wants to systematically develop or refresh their safe and efficient handling of M-blocks.

Four simple steps to participating in training

Registration process