Boosting efficiency, lowering costs: GEMÜ is expanding the globe valve GEMÜ S40 series
27.04.2026
27.04.2026
Globe valve GEMÜ S40 boasts a maintenance-friendly construction, a high level of operational safety and a compact, modern design. In addition to the actuator sizes 1 to 6 already available, the valve now also comes in the smallest size 0. This addition offers customers even more flexibility for a wide range of applications.
GEMÜ S40 is available for nominal sizes from DN 6 to DN 80 and for operating pressures from 0 to 40 bar. Actuator size 0 was specially developed for applications with a high switching frequency and enables rapid switching cycles even where space is limited, making it ideal for autoclaves or laboratory applications. The valve combines a compact design with efficiency and reliability – offering genuine added value for users.
The new actuator size 0 makes GEMÜ S40 even more flexible in use and emphasizes the consistent further development of GEMÜ’s latest product generation. This generation combines cutting-edge valves, smart automation solutions and innovative production methods, offering customers maximum adaptability, straightforward integration and space-saving applications.
You can find further information about the new product generation at leap.gemu-group.com.

GEMÜ S40 with 44A0