Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way stainless steel diaphragm valve

GEMÜ D20

Manuell betätigtes 2/2-Wege-Membranventil mit Membranantrieb aus Metall, Körper und Zwischenstück aus Metall
new

Reliable manual valve with chambered diaphragm and sealed handwheel for 3-A® applications

Product information

The manually operated GEMÜ D20 diaphragm valve is designed for use in sterile applications. The diaphragm hermetically seals the actuator off from the working medium. Thanks to its sealed handwheel, the GEMÜ D20 is particularly suitable for 3-A®applications. All actuator parts (with the exception of the sealing and design elements) are made of stainless steel.

Key features

  • Sealed handwheel for 3-A®applications
  • Low-maintenance due to the firmly chambered diaphragm
  • Scaled visual display
  • Very high Kv values due to flow-optimised valve body
  • Suitable for use in hygienic and aseptic applications (CIP/SIP capable and autoclavable)
Manuell betätigtes 2/2-Wege-Membranventil mit Membranantrieb aus Metall, Körper und Zwischenstück aus Metall

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
-10 to 80 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 10 to 25
Body configurations
2/2-way body
Connection types
Clamp
Spigot
Connection standards
ASME
DIN
EN
ISO
Body materials
1.4435 (316L), block material
1.4435 (BN2), block material
1.4435 (BN2), forged material
1.4435 (F316L), forging material
Diaphragm materials
PTFE/EPDM
Conformities
FDA
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
USP

Downloads

3 Results
  • Product Flyer GEMÜ D20_EN

    pdf (510 KB) -
    EN

  • Operating instructions GEMÜ D20

    pdf (5 MB) -
    EN

  • Datasheet GEMÜ D20

    pdf (3 MB) -
    EN

Suitable services