Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +353 21 4232023

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve with metal body

GEMÜ 602

Manually operated diaphragm valve with stainless steel connections and handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Compact valve with stainless steel handwheel in MG 8

Product information

The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.

Key features

  • Long diaphragm service life thanks to patented closing stroke limiter
  • Autoclave capability
  • CIP/SIP capable
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Compact design (ideal when space is at a premium)
Manually operated diaphragm valve with stainless steel connections and handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 4 to 15
Body configurations
2/2-way body
Multi-port body
Tank valve body
Connection types
Clamp
Spigot
Threaded connection
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
1.4408, investment casting material
1.4435 (316L), forged material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
EN-GJS-400-18-LT
Diaphragm materials
EPDM
FKM
PTFE/PVDF/EPDM
Conformities
3A
CRN
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

15 Results
  • Datenblatt GEMÜ 601, 602, 612, 673

    pdf (6 MB) -
    DE

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Notice d'utilisation GEMÜ 601, 602

    pdf (758 KB) -
    FR

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Product certificate 3A - GEMÜ diaphragm valve collection

    pdf (209 KB) -
    EN

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Konformitätserklärung oil grease free - GEMÜ product collection

    pdf (104 KB) -
    DE

  • Betriebsanleitung / Operating instructions GEMÜ 601, 602

    pdf (987 KB) -
    DE/EN

  • Product certificate passivated - Electropolished GEMÜ valve body collection

    pdf (37 KB) -
    EN

  • Fiche technique GEMÜ 601, 602, 612, 673

    pdf (6 MB) -
    FR

Suitable services