High-purity PFA fitting

GEMÜ FFC FlareStar

White plastic fitting with union nut and flange connection for hygienic hose connections in the food and pharmaceutical industries.

Straight adapter with flare connection and DIN collar socket

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use thanks to Space Saver design
  • High reliability thanks to proven sealing principle
White plastic fitting with union nut and flange connection for hygienic hose connections in the food and pharmaceutical industries.

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1'' to 1''
Connection types
Flare
Materials
PTFE

Downloads

4 Results
  • Datenblatt-FlareStar-de-gemue

    pdf (2 MB) -
    DE

  • Data sheet GEMÜ FlareStar

    pdf (2 MB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN