Integrity is not a maybe. It’s a must.

Product solutions for PUPSIT

With the publication of the EU GMP Guidelines Annex 1 (2022 Revision), PUPSIT is becoming increasingly important in pharmaceutical production processes. Bespoke product solutions from GEMÜ, tailored to your specific application, can ensure you are in compliance with regulatory requirements.

Why PUPSIT is crucial for GMP conformity in your business

Regulatory context

According to Annex 1 (Revision 2022), PUPSIT (Pre-Use Post-Sterilization Integrity Test) is the standard method to prove the functionality of sterile filters in the manufacture of sterile medicinal products – provided that the product cannot be sterilised in its final container.

PUPSIT ensures that sterile filters are in good working order before use, thereby preventing undetected damage from leading to microbial contamination of the product. In some instances, the integrity of the filter is also after the filtration process. Exceptions are permissible only in justified cases and must be substantiated comprehensively and on the basis of risk.

What PUPSIT specifically means for your plant:

The increasing requirement for validation and documentation quickly become a hurdle, particularly with flexible production strategies. To comply with the specifications of GMP Annex 1, plants are often modified or expanded – the solution that is employed therefore needs to be technically integrated into your existing plant infrastructure.

Crucial in this regard are the reliable implementation and comprehensive documentation of integrity tests, the reliability and reproducibility of the results, and the avoidance of any additional risk of contamination.

Product solutions for PUPSIT in your plant

SAFETY. RELIABILITY. CUSTOMIZABILITY.

Multi-port block valves for PUPSIT processes

In aseptic production plants, additional components are required in the area around the filters. These include process valves, fittings, sensor systems and connections, for example for sterile steam supply, condensate discharge and venting. It must also be possible to perform the integrity tests specified by the authorities.

Conventionally, these components are often welded directly onto the filter base or filter cover – either individually or as prefabricated subassemblies – which has an impact with regard to space requirements, weld seams and dead spaces.

A multi-port valve block combines these functions into a single compact unit, forming the basis for reliable and validatable process control.

Example of a flow chart of a multi-port block valve for your PUPSIT process

Integrating all functions into
a single system

SOLUTION PRINCIPLE

Multi-port block valves bring together all the connections you need into a single compact unit.

The filter base, valves, fittings, sensor systems and connections are no longer integrated as single components, but are manufactured from a solid stainless steel block.

The result is a complete filter unit comprising a filter base, filter hood and filter cover, forming an integrated system.

When a multi-port block valve is the
right choice

Solution approaches

A variety of technical approaches and product solutions are available for implementing PUPSIT. Traditional plant designs with single components are, in their essence, completely different from integrated multi-port block valve solutions. The differences are particularly evident when it comes to process reliability and the time and money required for integration.

  • Connection for the filter cartridge and filter housing integrated directly into the block

  • Interfaces for integrity tests (e.g. bubble point, forward flow)

  • Integrated sterile steam supply (SIP) and condensate discharge

  • Venting and pressure measurement are possible via the integrated sensor system

Functional integration in detail

In a multi-port block valve, all key functions are integrated directly into the system. Its compact design with greater process reliability makes it the optimal technical solution for PUPSIT applications, as it minimises dead space and specifically reduces system complexity.

Request a consultation

Technical advantages for your plant

GEMÜ’s PUPSIT solutions bring together decades of expertise with innovative technology – because for us, integrity is not a maybe, it’s a must.

As a reliable partner that is with you every step of the way, we look beyond our standard product range and work with you to find the perfect solution that you can always rely on.

Marcus Ripsam, Head of Department, Global Focus Unit Core

Finding the ideal solution in four simple steps

Understand. Develop. Implement.

What makes working with us special

Your solution. Our commitment.

This might also interest you