High-purity PFA fitting

GEMÜ FPMX FlareStar

Straight PFA connection fitting with two clamp screw connections and hex nut for pure and chemically resistant applications.

Panel mounting connector with flare connection (long version)

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use thanks to Space Saver design
  • High reliability thanks to proven sealing principle
Straight PFA connection fitting with two clamp screw connections and hex nut for pure and chemically resistant applications.

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Flare
Materials
PFA

Downloads

4 Results
  • Datenblatt-FlareStar-de-gemue

    pdf (2 MB) -
    DE

  • Data sheet GEMÜ FlareStar

    pdf (2 MB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN